Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SS-90000-008

Expand Table
1/5
PN
PN
Categroy Name
CATEGROY_NAME
Description
DESCRIPTION
Product Type
PRODUCT_TYPE
Mounting Style
MOUNTING_STYLE
Performance
PERFORMANCE
Number of Rows
NUMBER_OF_ROWS
Number of Ports
NUMBER_OF_PORTS
Orientation
ORIENTATION
Connector Style
CONNECTOR_STYLE
Gender
GENDER
Termination
TERMINATION
Contact Plating
CONTACT_PLATING
1
SS-90000-008
USB Connectors
RJ45 over USB 3.0 Type A passive jack | Tab Up | Y/G LEDs | 8 Contact | 8 Position | Shielded
USB/RJ Combo
PCB Mount
USB 3.0
2
2
Horizontal
USB - A
Female
Through Hole
6 micro-inches
Pokaż widok skompresowany (1 produktów)
kolejny numerSS-90000-008
Ostatnia aktualizacja10.06.2026 14:51:05
Urządzenie
słowa kluczowe

Klasyfikacje

CNS

CNSERPBASE Object Properties
Order NumberSS-90000-008
Compare multiple parts
Add at least 2 products with