Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SS-12300-001

Expand Table
1/5
PN
PN
Categroy Name
CATEGROY_NAME
Description
DESCRIPTION
Brand
BRAND
Product Type
PRODUCT_TYPE
Coding/Keying
CODKEY
Mounting Style
MOUNTING_STYLE
Number of Ports
NUMBER_OF_PORTS
Orientation
ORIENTATION
Data Transmission
DT
Connector Style
CONNECTOR_STYLE
Gender
GENDER
Termination
TERMINATION
IP Rating
IP_RATING
1
SS-12300-001
M Series Connectors
M12 D-Code Connector | Vertical | Female | Panel Mount | IP68
Stewart Connector
M12
D
Cable Applied
1
Vertical
N/A
Front Panel Mount Receptacle
Female
Solder Cup Contacts
IP68
Pokaż widok skompresowany (1 produktów)
kolejny numerSS-12300-001
Ostatnia aktualizacja10.06.2026 14:50:44
Urządzenie
słowa kluczowe

Klasyfikacje

CNS

CNSERPBASE Object Properties
Order NumberSS-12300-001
Compare multiple parts
Add at least 2 products with