Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SS-60400-047

Expand Table
1/5
PN
PN
Categroy Name
CATEGROY_NAME
Description
DESCRIPTION
Product Type
PRODUCT_TYPE
Mounting Style
MOUNTING_STYLE
Brand
BRAND
Performance
PERFORMANCE
Number of Rows
NUMBER_OF_ROWS
Number of Ports
NOPORTS
Number of Ports
NUMBER_OF_PORTS
Orientation
ORIENTATION
Data Transmission
DATA_TRANSMISSION
Gender
GENDER
1
SS-60400-047
Ethernet Connectors
4-Port Right Angle CAT 6 SealJack®, 2-Grounding Post, M3 Thread with-out LEDs
RJ Modular Jack
PCB Mount
Stewart Connector
CAT 6
1
4
4
Right Angle
1G, 2.5G, 5G
Female
Pokaż widok skompresowany (1 produktów)
kolejny numerSS-60400-047
Ostatnia aktualizacja10.06.2026 14:50:50
Urządzenie
słowa kluczowe

Klasyfikacje

CNS

CNSERPBASE Object Properties
Order NumberSS-60400-047
Compare multiple parts
Add at least 2 products with