Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SSJ41AU-50-L280-W6-TA220-IM-S25-H-A

Expand Table
1/5
Model
MODEL
XC Material
MAT1
MOTOR Material
MAT2
DL Material
MAT3
XC Surface treatment
SUR
MOTOR Surface treatment
SUR2
DL Surface treatment
SUR3
Code
CODE
BB
VAR10 [mm]
L
VAR15 [mm]
W
VAR20 [W]
V
VAR25 [V]
GG
VAR30
SB
VAR35
PD
VAR40
1
SSJ41AU-50-L280-W6-TA220-IM-S25-H-A
Aluminum material
Aluminum material
Aluminum material
Natural Anode Treatment
-
-
SSJ41AU
50
280
6
TA220
IM
25
H
Pokaż skompresowany wyświetlacz (1 konfigurowalny produkt)
kolejny numerM_GVTWNU-50-L280-W6-TA220-IM-S25-H-A
ShorttextIntermediate drive double row synchronous toothed belt type Ø 30
Ostatnia aktualizacja17.10.2023 03:12:17
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties
Type CodeSSJ41AU-50-L280-W6-TA220-IM-S25-H-A
Order NumberM_GVTWNU-50-L280-W6-TA220-IM-S25-H-A
Compare multiple parts
Add at least 2 products with