Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

O-Lok Test point connection 10TTP4LS

Expand Table
1/5
Order code
ERMETO
Zusatzinformation
INFO
Material selection
WERKSTOFF
Thread UN/UNF-2B
T
Thread BSPP
T4
Collar
D1 [mm]
HEX Nut
H [mm]
HEX Body
H1 [mm]
Overall length w/o nut
L1 [mm]
Form
FORM
Weight
WEIGHT [kg]
1
2
3
4
5
6
7
8
4TTP4MLS
PDF Link
Steel
9/16-18
G1/4
0.000
17.000
19.000
38
A
0.14000
6TTP4MLS
PDF Link
Steel
11/16-16
G1/4
0.000
22.000
19.000
41
A
0.16500
8TTP4MLS
PDF Link
Steel
13/16-16
G1/4
0.000
24.000
19.000
43
A
0.17533
10TTP4LS
PDF Link
Steel
G1/4
23.000
0.000
0.000
18
B
0.18000
12TTP4LS
PDF Link
Steel
G1/4
28.000
0.000
0.000
18
B
0.24190
16TTP4LS
PDF Link
Steel
G1/4
34.000
0.000
0.000
18
B
0.30020
20TTP4LS
PDF Link
Steel
G1/4
41.000
0.000
0.000
18
B
0.44020
24TTP4LS
PDF Link
Steel
G1/4
49.000
0.000
0.000
18
B
9999.99999
Pokaż widok skompresowany (8 produktów)
kolejny numer10TTP4LS
ShorttextTest point connection
Ostatnia aktualizacja29.02.2024 08:55:01
Urządzenie

Klasyfikacje

By Functionality

BYFUNC_CONVEYING Conveying

CNS

CNSERPBASE Object Properties
Order Number10TTP4LS
CNSPHYPROP Physical Properties

ECLASS 14.0

51-56-01-06 Dwuzłączka rurowa (hydraulika)

ECLASS 10.1

27-30-21-02 Dwuzłączka rurowa (hydraulika)

ECLASS 6.2

27-30-21-02 Tube screw connector (hydraulics)
Supplier product number10TTP4LS

ECLASS 6.1

27-30-21-02 Tube screw connector (hydraulics)
Manufacturer product number10TTP4LS

ECLASS 6.0

27-30-21-02 Tube screw connector (hydraulics)
Manufacturer product number10TTP4LS

ECLASS 5.1

27-30-21-02 Tube screw connector (hydraulics)
Article number10TTP4LS
Compare multiple parts
Add at least 2 products with