Filtrar
3D Search
Procura 2D
Cor
Catálogos
Compare
PT
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Guardar o ficheiro aqui
ou
Seleção de ficheiros
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
Catálogos: 4
1164
Festo
(989)
SMC
(139)
MICHAUD CHAILLY - Direct Transmission
(26)
IMI Norgren
(10)
Não foi encontrado? Pedir catálogo
Palavras-chave:: 5
989
Funcionalidades
1139
Unidades
1164
Tipos de ficheiro
1164
Categorias
1164
Classificações
1164
Filtrar
Filter (pneumatics, unspecified)
Aqui você encontrará os modelos CAD de ECLASS 13.0
Filtro de Catálogo
Todos os países/regiões de entrega
Todos os mercados
...
ECLASS 13.0
51 - Fluid power
51-05 - Compressed air preparation (pneumatics)
51-05-03 - Filter (pneumatics)
51-05-03-90 - Filter (pneumatics, unspecified)
ECLASS 13.0
...
51-05-03 - Filter (pneumatics)
51-05-03-90 - Filter (pneumatics, unspecified)
25A-AFF/AM/AMD-D
Compressed Air Preparation Filter (20-60)/Series Com...
25A-AMK-D
Activated Carbon Filter/Series Compatible With Secondary Batteries
AFF
Main Line Filter
AFF/AM/AMD70-90D
Compressed Air Preparation Filter
AFF/AM/AMD-D
Compressed Air Preparation Filter (20-60)
AFJ
Vacuum Filter
AFJ-D
Vacuum Filter
AMC
Exhaust Cleaner
AMF
Odor Removal Filter
AMK-D
Activated Carbon Filter
AMP
Exhaust Cleaner For Clean Room
F82C
Excelon Plus Modular System, Oil removal filters
F82V
Excelon Plus Modular System, Oil vapour removal filters
HF1B-AFF/AM/AMD-D
Compressed Air Preparation Filter (20-60)
HF1B-AMK-D
Activated Carbon Filter
HF2-BF*30/40
Antibacterial Filter/Odor Removal Filter/Bacterla Removal Filter
HF2-BF*30/40
Antibacterial Filter/Odor Removal Filter/Bacterla Removal Filter
HF2B-SFDA
Bacteria Removing Filter/Hollow Fiber Eelement
HF82C
Oil Removal filter for Extreme Temperature Applications Excelon® Plus ...
HF82V
Oil Vapor Removal Filter for Extreme Temperature Applications Ex...
Modèle H00A
Vanne de coupure manuelle - Taille B
Modèle H01A
Filtre régulateur - Taille B
Modèle H02A
Vanne de coupure électrique - Taille B
Modèle H03
Vanne de mise en pression progressive - Taille B
Modèle H04
Bloc de dérivation - Taille B
Modèle H08
Régulateur de pression - Taille B
Modèle H09
Régulateur de pression - Taille B
MS12-G
Tratamento do ar comprimido
MS6N
Tratamento do ar comprimido
MS6-standard
Tratamento do ar comprimido
MS9
Tratamento do ar comprimido
SFA100_200_300
Clean Gas Filter: Cartridge Type/Disc Style
SFB100
Clean Gas Filter: Cartridge Type/Straight Style
SFB200
Clean Gas Strainer: Cartridge Type/Straight Style
SFB300
Clean Gas Filter: Disposable Type/Straight Style
SFC100
Clean Gas Filter: Disposable Type/Multiple Disc Style
SFD
Clean Air Filter
SFD
Clean Air Filter/Metal case
SFD
Clean Air Filter/Different Diameters for IN and OUT Ports
SFDA
Bacteria Removing Filter/Hollow Fiber Eelement
SFE
Exhaust Filter For Clean Room