Browse
All Manufacturers
PT
Login
Register for free
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
Palavras-chave:: 27
138
Unidades
138
Tipos de ficheiro
138
Normas
40
Aircomp
Product
(PRODUCT)
25
Function
(FUNC)
25
Ø
(DI)
138
Stroke
(STROKE)
13
Type
(TYPE)
25
Front head accessories
(AC1)
25
Rear head accessories
(AC2)
12
B
(B)
118
E
(E)
104
L
(L)
72
Filtrar
...
Aircomp
Cylinders
Aircomp
Cylinders
Aircomp Catálogo CAD
Cylinders
Aqui você encontrará os modelos CAD de Aircomp das áreas de
Accessories
Adicionar pesquisa de directórios
EN
Filtro de Catálogo
Todos os mercados
Accessories
Minicylinders ISO 6432
Line 220 ø8÷25mm
Compact cylinders
Line 230 ø32÷100
Cylinders ISO 15552 (ISO 6431)
Line 242 ø32÷100mm
Cylinders ISO 15552 (ISO 6431)
Line 245 ø32÷100mm
Cylinders ISO 15552 (ISO 6431)
Line 245 ø125÷200mm
Palavras-chave:
line
accessories
kit
Cylinders
series
ISO
hinge
clips
Subsidiárias:
Itália
Correggio (RE) 42015
AIRCOMP Stampotecnica S.r.l.
Via Martiri di Cervarolo, 5
Correggio (RE)
+39 0522 641840
+39 0522 642998
info@aircomp.it
http://www.aircomp.it
Compare multiple parts
Add at least 2 products with
Compare
Carregar geometria
Add one more to start
Compare (0/4)