Browse
All Manufacturers
PT
Login
Register for free
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
Palavras-chave:: 1
20
Unidades
20
Tipos de ficheiro
20
Comepi
Code
(CODE)
20
Casing Material
(MATCASING)
20
Fixing
(FIX)
20
weight
(WEIGHT)
20
Connecting Terminals
(TERMN)
20
Output 1
(OUT)
20
Operator
(OPR)
20
text on the lid
(TXT)
20
EN 60947-5-5 EN ISO 13850
(APP1)
20
Approvals
(APP2)
20
IP protection rating
(IP)
20
Operating Temperatures
(TEMP)
20
Reference Directives
(DIR)
20
Reference regulations
(STDR)
20
Protection against electric shocks
(according to IEC 60536) (SHOCK)
20
Rated insulation voltage UI
(UI)
20
Pollution Degree
(GINQ)
20
Contact rating secondo UL508
(UL508)
20
Rated impulse voltage Uimp contacts
(UIMPCONT)
20
Conventional thermal current in air free Ith
(θ min 40 ° C) (ITH)
20
Short circuit protection
(EU min 500Vac - fuses type gG (gl)) (CTOCTO)
20
Operating currents Ie - AC-15
(50-60 Hz) According to IEC 60947-5-1 (IEAC)
20
Operating currents DC-13 According to IEC 60947-5-1
(IEDC)
20
Resistance Between Contacts
(RESCONT)
20
Max. switching frequency
(FREQCOMM)
20
Marking Terminals
(MARK)
20
Mechanical durability
(Millions of operations) (MECC)
20
B10d
(millions of operations) (B10D)
20
Filtrar
...
Comepi
Safety Devices
SA-ESTOP
Comepi
Safety Devices
SA-ESTOP
Comepi Catálogo CAD
SA-ESTOP
Aqui você encontrará os modelos CAD de Comepi
Adicionar pesquisa de directórios
EN
Filtro de Catálogo
Todos os mercados
SA-ESTOP
Palavras-chave:
Safety Devices
Subsidiárias:
Itália
Robbiate (Lecco) 23899
Comepi srl
Via Novarino 9/L
Robbiate (Lecco)
+39 039 9906408
+39 039 9906203
MKT@comepi.it
www.comepi.eu
Compare multiple parts
Add at least 2 products with
Compare
Carregar geometria
Add one more to start
Compare (0/4)