Browse
All Manufacturers
PT
Login
Register for free
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
Palavras-chave:: 1
48
Unidades
48
Tipos de ficheiro
48
Comepi
Casing Material
(MATCASING)
48
Width
(WIDTH)
48
Electrical connections
(INLETS)
48
IP protection rating
(IP)
48
Actuating Head
(ACT)
48
Head Material
(MATHEAD)
48
Microswitch
(CONTACTS)
48
Approvals
(APP)
48
Reference Directives
(DIR)
48
Reference standards
(STDR)
48
Interlock type according to EN ISO 14119
(INTBLK14119)
48
Encoding level according to EN ISO 14119
(LEVCOD14119)
48
Operating Temperatures
(TEMP)
48
Stock temperature
(TEMPSTOCK)
48
Protection against electric shocks
(according to IEC 60536) (SHOCK)
48
Rated insulation voltage UI
(UI)
48
Pollution Degree
(GINQ)
48
Contact rating according to UL50
(UL50)
48
Rated Impulsive Voltage Uimp
(UIMP)
48
Conventional thermal current in air free Ith
(θ min 40 ° C) (ITH)
48
Short circuit protection
(EU min 500Vac - fuses type gG (gl)) (CTOCTO)
48
Operating currents Ie - AC-15
(50-60 Hz) According to IEC 60947-5-1 (IEAC)
48
Operating currents DC-13 According to IEC 60947-5-1
(IEDC)
48
Switching Frequency
(FREQCOMM)
48
Resistance Between Contacts
(RESCONT)
48
Connecting Terminals
(TERMN)
48
Connecting Cables Dimensions
(CABLES)
48
Mechanical Durability
(MECC)
48
B10d
(B10D)
48
Filtrar
...
Comepi
Safety Devices
SBP
Comepi
Safety Devices
SBP
Comepi Catálogo CAD
SBP
Aqui você encontrará os modelos CAD de Comepi
Adicionar pesquisa de directórios
EN
Filtro de Catálogo
Todos os mercados
SBP_K30
SBP_K3000
Palavras-chave:
Safety Devices
Subsidiárias:
Itália
Robbiate (Lecco) 23899
Comepi srl
Via Novarino 9/L
Robbiate (Lecco)
+39 039 9906408
+39 039 9906203
MKT@comepi.it
www.comepi.eu
Compare multiple parts
Add at least 2 products with
Compare
Carregar geometria
Add one more to start
Compare (0/4)