Browse
All Manufacturers
PT
Login
Register for free
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
Palavras-chave:: 1
10
Unidades
10
Tipos de ficheiro
10
Categorias
10
Classificações
10
PHD
Bore Size
(BS)
10
Travel
(TRAVEL)
2
Accessories Installed on Extend - Position 1
(POS1)
10
Accessories Installed on Extend - Position 2
(POS2)
10
Accessories Installed on Retract
(RETRACT)
10
Tolerance-Fit dowel holes
(TOL)
10
Magnetic piston for use with PHD Miniature Switches
(MAGNET)
10
Complete corrosion resistant guide shafts
(Q6)
10
Position
(POSITION)
10
Length
(B)
10
Width
(C)
10
Width
(D)
10
Height
(E)
10
Height
(F)
10
Height
(G)
10
Distance
(H)
10
Distance
(J)
10
Height
(K)
10
Distance
(L)
10
Distance
(M)
10
Distance
(N)
10
Tapped hole
(P)
10
Tapped hole
(Q)
10
Hole
(R1)
10
Hole
(R2)
10
Distance
(T)
10
Tapped hole
(U)
10
Distance
(V)
10
Distance
(W)
10
Tapped hole
(Y)
10
Distance
(AA)
10
Tapped hole
(BB)
10
Height
(CC)
10
Height
(DD)
10
Thread
(FF)
10
Thread
(HH)
10
Filtrar
...
PHD
Slides
STP Slides
PHD
Slides
STP Slides
PHD Catálogo CAD
STP Slides
Aqui você encontrará os modelos CAD de PHD
Adicionar pesquisa de directórios
EN
Filtro de Catálogo
Todos os mercados
STP
PHD-Series STP Slides With Profile Rail
STP_M
PHD-Series STP Slides With Profile Rail - Metric
Palavras-chave:
Slides
Subsidiárias:
USA
Fort Wayne IN 46809
PHD, Inc.
Corporate Headquarters
9009 Clubridge Drive
Fort Wayne
(800) 624-8511 / (260) 747-6151
(260) 479-2312
phdinfo@phdinc.com
www.phdinc.com
Compare multiple parts
Add at least 2 products with
Carregar geometria
Add one more to start
Compare (0/4)