NA

CSN - STN    
CSN 02 1104 Bright hexagon bolts with hole in the head Bright hexagon bolts with hole in the head
CSN 02 1105 Bright hexagon bolts with slot Bright hexagon bolts with slot
CSN 02 1105 B Bright hexagon bolts with slot Bright hexagon bolts with slot
CSN 02 1121 Square head bolts with half dog point and rounded end Square head bolts with half dog point and rounded end
CSN 02 1122 Square heads bolts with collar and half dog point with rounded end Square heads bolts with collar and half dog point with rounded end
CSN 02 1128 Šrouby s válcovou hlavou s dírami v hlavì Šrouby s válcovou hlavou s dírami v hlavì
CSN 02 1161 Knurled thumb screws Knurled thumb screws
CSN 02 1161 Knurled thumb screws, form B Knurled thumb screws, form B
CSN 02 1162 Flat knurled screws Flat knurled screws
CSN 02 1167 Eye bolts Eye bolts
CSN 02 1174 Studs - Metal end = 1d Studs - Metal end = 1d
CSN 02 1174 Studs - Metal end = 1d Studs - Metal end = 1d
CSN 02 1176 Studs - Metal end = 1.25d Studs - Metal end = 1.25d
CSN 02 1176 Studs - Metal end = 1.25d Studs - Metal end = 1.25d
CSN 02 1178 Studs for aluminium alloys Studs for aluminium alloys
CSN 02 1178 Studs for aluminium alloys Studs for aluminium alloys
CSN 02 1187 Hexagon socket set screws with cone point Hexagon socket set screws with cone point
CSN 02 1341 T-bolts (M10 - M36x4) T-bolts (M10 - M36x4)
CSN 02 1341 T-bolts (M42x3 - M100x4) T-bolts (M42x3 - M100x4)
CSN 02 1411 Hexagon slotted and castle nuts (without cylindric castle) Hexagon slotted and castle nuts (without cylindric castle)
CSN 02 1411 Hexagon slotted and castle nuts (with cylindric castle) Hexagon slotted and castle nuts (with cylindric castle)
CSN 02 1412 Hexagon low slotted and castle nuts (without cylindric castle) Hexagon low slotted and castle nuts (without cylindric castle)
CSN 02 1412 Hexagon low slotted and castle nuts (with cylindric castle) Hexagon low slotted and castle nuts (with cylindric castle)
CSN 02 1431 Domed cap nut Domed cap nut
CSN 02 1441 Round nuts with set pin hole in side Round nuts with set pin hole in side
CSN 02 1444 Sloted round nuts Sloted round nuts
CSN 02 1449 Slot nuts Slot nuts
CSN 02 1461 Knurled nuts Knurled nuts
CSN 02 1462 Flat knurled nuts Flat knurled nuts
CSN 02 1740 Spring washers of sqare sectionals area Spring washers of sqare sectionals area
CSN 02 1741 Spring washers of rectangular sectionals area Spring washers of rectangular sectionals area
CSN 02 2562 Tight splines with tolerances e7 or h9 Tight splines with tolerances e7 or h9
CSN 02 2575 Feather keys with one holding screws Feather keys with one holding screws
DIN 920 Slotted pan head screws with small head Slotted pan head screws with small head
EN 1661 Sechskantmuttern mit Flansch Hexagon nuts with flange
EN 1664 Sechskantmuttern mit Klemmteil und Flansch Hexagon nuts with clamp part and flange
EN 1665 F Sechskantschrauben mit Flansch, schwere Reihe, Form F Hexagon bolts with flange, Heavy series, Form F
EN 1666 Sechskantmuttern mit Klemmteil und Flansch (mit nichtmetallischem Einsatz) und metrischem Feingewinde Prevailing torque type hexagon nuts with flange, (with non-metallic insert), with metric fine pitch thread
EN 1667 Sechskantmuttern mit Klemmteil und Flansch - Ganzmetallmuttern mit metrischem Feingewinde Prevailing torque type all hexagon nuts with flange, with metric fine pitch thread
EN 22339 A Kegelstifte, ungehärtet, Form A Taper pins, not hardened, form A
EN 22339 B Kegelstifte, ungehärtet, Form B Taper pins, not hardened, form B
EN 24015 Sechskantschrauben mit Schaft, Dünnschaft Hexagon head bolts with shank, reduced shank
EN 24766 Gewindestifte mit Schlitz und Kegelkuppe Slotted set screws with flat point
EN 27434 Gewindestifte mit Schlitz und Spitze Slottet set screws with cone point
EN 27435 Gewindestifte mit Schlitz und Zapfen Slotted set screws with long dog point
EN 27436 Gewindestifte mit Schlitz und Ringschneide Slotted set screws slot and ring-edge
EN 28736 A Kegelstifte mit Innengewinde, ungehärtet, Form A Taper pins with inner thread, no hardened, form A
EN 28736 B Kegelstifte mit Innengewinde, ungehärtet, Form B Taper pins with inner thread, no hardened, form B
EN 28738 Scheiben für Bolzen Plain washers for clevis pins
ISO 10511 Sechskantmuttern mit Klemmteil, niedrige Form, (mit nichtmetallischem Einsatz) Prevailing torque type hexagon, thin nuts, (with non-metallic insert)
ISO 10512 Sechskantmuttern mit Klemmteil (mit nichtmetallischem Einsatz) mit metrischem Feingewinde - Festigkeitsklassen 6, 8 und 10 Prevailing torque type hexagon regular nuts (with non-metallic insert) with metric fine pitch
ISO 10513 Hohe Sechskantmuttern mit Klemmteil (Ganzmetallmuttern) mit metrischem Feingewinde - Festigkeitsklassen 6, 8 und 10 Prevailing torque type all-metal hexagon high nuts with metric fine pitch thread – Property classes 8, 10 and 12
ISO 10642 Senkschrauben mit Innensechskant mit reduzierter Belastbarkeit Hexagon socket countersunk head screws with reduced loadability
ISO 10673 L Flache Scheiben für Kombi-Schrauben, Form L Plain washers for screw and washer assemblies, form L
ISO 10673 N Flache Scheiben für Kombi-Schrauben, Form N Plain washers for screw and washer assemblies, form N
ISO 10673 S Flache Scheiben für Kombi-Schrauben, Form S Plain washers for screw and washer assemblies, form S
ISO 1207 Zylinderschrauben mit Schlitz, Produktklasse A Slotted cheese head screws, product grade A
ISO 13337 Spannstifte (-hülsen) geschlitzt, leichte Ausführung Spring-type straight pins, slotted, light duty
ISO 14579 Zylinderschrauben mit Innensechsrund Hexalobular socket head cap screws
ISO 14580 Zylinderschrauben mit Innensechsrund, niedriger Kopf Hexalobular socket cheese head screws, low head
ISO 14583 Flachkopfschrauben mit Innensechsrund Hexalobular socket pan head screws
ISO 14584 Linsensenkschrauben mit Innensechsrund Hexalobular socket raised countersunk head screws
ISO 1479 C Sechskant-Blechschrauben, Form C Hexagon head tapping screws, form C
ISO 1479 F Sechskant-Blechschrauben, Form F Hexagon head tapping screws, form F
ISO 1481 C Flachkopf-Blechschrauben mit Schlitz, Form C Slotted pan head tapping screws, form C
ISO 1481 F Flachkopf-Blechschrauben mit Schlitz, Form F Slotted pan head tapping screws, form F
ISO 1482 C Senk-Blechschrauben mit Schlitz, Form C Slotted countersunk flat head tapping screws, form C
ISO 1482 F Senk-Blechschrauben mit Schlitz, Form F Slotted countersunk flat head tapping screws, form F
ISO 1483 C Linsensenk-Blechschrauben mit Schlitz, Form C Slotted raised countersunk oval head tapping screws, form C
ISO 1483 F Linsensenk-Blechschrauben mit Schlitz, Form F Slotted raised countersunk oval head tapping screws, form F
ISO 15480 Sechskant-Bohrschrauben mit Bund mit Blechschraubengewinde Hexagon washer head drilling screws with tapping screw thread
ISO 15481 H Flachkopf-Bohrschrauben mit Kreuzschlitz, Form H Cross recessed pan head drilling screws, form H
ISO 15482 H Senk-Bohrschrauben mit Kreuzschlitz mit Blechschraubengewinde, Form H Cross recessed countersunk head drilling screws with tapping, form H
ISO 15482 Z Senk-Bohrschrauben mit Kreuzschlitz mit Blechschraubengewinde, Form Z Cross recessed countersunk head drilling screws with tapping, form Z
ISO 15483 H Linsensenk-Bohrschrauben mit Kreuzschlitz mit Blechschraubengewinde, Form H Cross recessed raised countersunk head drilling screws with tapping screw thread, form H
ISO 15483 Z Linsensenk-Bohrschrauben mit Kreuzschlitz mit Blechschraubengewinde, Form Z Cross recessed raised countersunk head drilling screws with tapping screw thread, form Z
ISO 1580 Flachkopfschrauben mit Schlitz, Produktklasse A Slotted pan head screws, product grade A
ISO 2009 Senkschrauben mit Schlitz, (Einheitskopf) Produktklasse A Slotted countersunk flat head screws, product grade A
ISO 2010 Linsen-Senkschrauben mit Schlitz, (Einheitskopf) Produktklasse A Slotted raised countersunk head screws (common head style) – product grade A
ISO 21269 Zylinderschrauben mit Innensechskant und metrischem Feingewinde Hexalobular socket head cap screws with fine pitch thread
ISO 2338 Zylinderstifte, aus ungehärtetem Stahl und austenitischem nichtrostendem Stahl Parallel pins from unhardened steel and stainless steel
ISO 2340 A Bolzen ohne Kopf, Form A Clevis pins without head, form A
ISO 2340 B Bolzen ohne Kopf, Form B Clevis pins without head, form B
ISO 2341 A Bolzen mit Kopf, Form A Clevis pins with head, form A
ISO 2341 B Bolzen mit Kopf, Form B Clevis pins with head, form B
ISO 2342 Gewindestifte mit Schlitz und Schaft Slotted headless screws with shank
ISO 4014 Sechskantschrauben mit Schaft, Produktklassen A und B Hexagon head bolts with shank, product groups A and B
ISO 4016 Sechskantschrauben mit Schaft, Produktklasse C Hexagon head bolts with shank
ISO 4017 Sechskantschrauben mit Gewinde bis Kopf - Produktklassen A und B Hexagon bolts with thread to the head
ISO 4018 Sechskantschrauben mit Gewinde bis Kopf Hexagon head screws with thread until head
ISO 4026 Gewindestifte mit Innensechskant und Kegelkuppe Hexagon socket set screws with flat point
ISO 4027 Gewindestifte mit Innensechskant und abgeflachter Spitze Hexagon socket set screws with cone point
ISO 4028 Gewindestifte mit Innensechskant und Zapfen Hexagon socket set screws with dog point
ISO 4029 Gewindestifte mit Innensechskant und Ringschneide Hexagon socket set screws with cup point
ISO 4032 Sechskantmuttern, Typ 1 - Produktklassen A und B Hexagon nuts, style 1 - Product grades A and B
ISO 4033 Sechskantmuttern, Typ 2 - Produktklassen A und B Hexagon nuts, style 2 - Product grades A and B
ISO 4034 Sechskantmuttern - Produktklassen C Hexagon nuts - Product grades C
ISO 4035 Sechskantmuttern, niedrige Form (mit Fase) - Produktklassen A und B Hexagon thin nuts (chamfered) - Product grades A and B
ISO 4036 Niedrige Sechskantmuttern ohne Fase - Produktklasse B Hexagon thin nuts (unchamfered) - Product grade B
ISO 4762 Zylinderschrauben mit Innensechskant Hexagon socket head cap screws
ISO 7040 Sechskantmuttern mit Klemmteil (mit nichtmetallischem Einsatz) Typ1 Prevailing torque type hexagon nuts, (with non-metallic insert), style1
ISO 7042 Hohe Sechskantmuttern mit Klemmteil (Ganzmetallmuttern) - Festigkeitsklassen 5, 8, 10 und 12 Prevailing torque type all-metal hexagon high nuts - Property classes 5, 8, 10 and 12
ISO 7045 H Flachkopfschrauben mit Kreuzschlitz, Form H - Produktklasse A Pan head screws with cross recess, form H – product grade A
ISO 7045 Z Flachkopfschrauben mit Kreuzschlitz, Form Z - Produktklasse A Pan head screws with cross recess, form Z – product grade A
ISO 7046-1 H Senkschrauben (Einheitskopf) mit Kreuzschlitz, Form H - Produktklasse A - Teil 1 : Schrauben aus Stahl mit Festigkeitsklasse 4.8 Countersunk flat head screws (common head style) with type H cross recess - Product grade A – Part 1: Steel screws of property class 4.8
ISO 7046-1 Z Senkschrauben (Einheitskopf) mit Kreuzschlitz, Form Z - Produktklasse A - Teil 1 : Schrauben aus Stahl mit Festigkeitsklasse 4.8 Countersunk flat head screws (common head style) with type Z cross recess - Product grade A – Part 1: Steel screws of property class 4.8
ISO 7046-2 H1 Senkschrauben (Einheitskopf) mit Kreuzschlitz Form H - Produktklasse A - Teil 2 : Schrauben aus Stahl mit Festigkeitsklasse 8.8, aus nichtrostendem Stahl und aus Nichteisenmetallen, Reihe 1 Countersunk flat head screws (common head style) with type H cross recess – Product grade A – Part 2: Steel screws of property class 8.8, stainless steel screws and non-ferrous metal screws, series 1
ISO 7046-2 H2 Senkschrauben (Einheitskopf) mit Kreuzschlitz Form H - Produktklasse A - Teil 2 : Schrauben aus Stahl mit Festigkeitsklasse 8.8, aus nichtrostendem Stahl und aus Nichteisenmetallen, Reihe 2 Countersunk flat head screws (common head style) with type H cross recess – Product grade A – Part 2: Steel screws of property class 8.8, stainless steel screws and non-ferrous metal screws, series 2
ISO 7046-2 Z1 Senkschrauben (Einheitskopf) mit Kreuzschlitz Form Z - Produktklasse A - Teil 2 : Schrauben aus Stahl mit Festigkeitsklasse 8.8, aus nichtrostendem Stahl und aus Nichteisenmetallen, Reihe 1 Countersunk flat head screws (common head style) with type Z cross recess – Product grade A – Part 2: Steel screws of property class 8.8, stainless steel screws and non-ferrous metal screws, series 1
ISO 7046-2 Z2 Senkschrauben (Einheitskopf) mit Kreuzschlitz Form Z - Produktklasse A - Teil 2 : Schrauben aus Stahl mit Festigkeitsklasse 8.8, aus nichtrostendem Stahl und aus Nichteisenmetallen, Reihe 2 Countersunk flat head screws (common head style) with type Z cross recess – Product grade A – Part 2: Steel screws of property class 8.8, stainless steel screws and non-ferrous metal screws, series 2
ISO 7047 H Linsen-Senkschrauben (Einheitskopf) mit Kreuzschlitz - Produktklasse A, Form H Slotted raised countersunk raised head screws (common head style) with type H cross recess, product grade A
ISO 7047 Z Linsen-Senkschrauben (Einheitskopf) mit Kreuzschlitz - Produktklasse A, Form Z Slotted raised countersunk raised head screws (common head style) with type Z cross recess, product grade A
ISO 7048 H Zylinderkopfschrauben mit Kreuzschlitz, Form H Cross recessed cheese head screws, form H
ISO 7048 Z Zylinderkopfschrauben mit Kreuzschlitz, Form Z Cross recessed cheese head screws, form Z
ISO 7049 C-H Linsenkopf-Blechschrauben mit Kreuzschlitz, Form C-H Cross recessed pan head tapping screws, form c-H
ISO 7049 C-Z Linsenkopf-Blechschrauben mit Kreuzschlitz, Form C-Z Cross recessed pan head tapping screws, form C-Z
ISO 7049 F-H Linsenkopf-Blechschrauben mit Kreuzschlitz, Form F-H Cross recessed pan head tapping screws, form F-H
ISO 7049 F-Z Linsenkopf-Blechschrauben mit Kreuzschlitz, Form F-Z Cross recessed pan head tapping screws, form F-Z
ISO 7050 C-H Senk-Blechschrauben mit Kreuzschlitz, Form C-H Cross recessed countersunk flat head tapping screws, form C-H
ISO 7050 C-Z Senk-Blechschrauben mit Kreuzschlitz, Form C-Z Cross recessed countersunk flat head tapping screws, form C-Z
ISO 7050 F-H Senk-Blechschrauben mit Kreuzschlitz, Form F-H Cross recessed countersunk flat head tapping screws, form F-H
ISO 7050 F-Z Senk-Blechschrauben mit Kreuzschlitz, Form F-Z Cross recessed countersunk flat head tapping screws, form F-Z
ISO 7051 C-H Linsensenk-Blechschrauben mit Kreuzschlitz, Form C-H Cross recessed raised countersunk oval head tapping screws, form C-H
ISO 7051 C-Z Linsensenk-Blechschrauben mit Kreuzschlitz, Form C-Z Cross recessed raised countersunk oval head tapping screws, form C-Z
ISO 7051 F-H Linsensenk-Blechschrauben mit Kreuzschlitz, Form F-H Cross recessed raised countersunk oval head tapping screws, form F-H
ISO 7051 F-Z Linsensenk-Blechschrauben mit Kreuzschlitz, Form F-Z Cross recessed raised countersunk oval head tapping screws, form F-Z
ISO 7089 Flache Scheiben, normale Reihe, Produktklasse A Plain washers, normal series, product grade A
ISO 7090 Flache Scheiben mit Fase, normale Reihe, Produktklasse A Plain washers, chamfered, normal series, product grade A
ISO 7091 Flache Scheiben, normale Reihe, Produktklasse C Plain washers, normal series, product grade C
ISO 7092 Flache Scheiben, kleine Reihe, Produktklasse A Plain washers, small series, product grade A
ISO 7093-1 Flache Scheiben, große Reihe, Produktklasse A Plain washers, large series, product grade A
ISO 7093-2 Flache Scheiben, große Reihe, Produktklasse C Plain washers, large series, product grade C
ISO 7094 Flache Scheiben, extra große Reihe, Produktklasse A Plain washers, extra large series, product grade C
ISO 7380-1 Schrauben mit abgeflachtem Halbrundkopf - Teil 1: Schrauben mit abgeflachtem Halbrundkopf mit Innensechskant Button head screws - Part 1: Hexagon socket button head screws
ISO 7719 Sechskantmuttern mit Klemmteil (Ganzmetallmuttern), Typ 1 – Festigkeitsklassen 5, 8 und 10 Prevailing torque type (all-metal hexagon nuts), type 1 – property classes 5, 8 and 10
ISO 8673 Sechskantmuttern, Typ 1, mit metrischem Feingewinde Hexagon nuts, type 1, with metric fine pitch thread
ISO 8674 Sechskantmuttern, Typ 2, mit metrischem Feingewinde Hexagon nuts, type 2, with metric fine pitch thread
ISO 8675 Niedrige Sechskantmuttern (mit Fase) mit metrischem Feingewinde, Produktklassen A und B Hexagon thin nuts with metric fine pitch thread, Product grades A and B
ISO 8676 Sechskantschrauben mit Gewinde bis Kopf, metrischem Feingewinde Hexagon bolts with thread to the head, metric fine thread
ISO 8733 Zylinderstifte, mit Innengewinde, ungehärtet Parallel pins, with internal thread
ISO 8734 Zylinderstifte, aus gehärtetem Stahl und martensitischem nichtrostendem Stahl Parallel pins of hardened steel and martensitic stainless steel
ISO 8735 A Zylinderstifte mit Innengewinde, gehärtet, Form A Parallel pins with internal thread, hardened, form A
ISO 8735 B Zylinderstifte mit Innengewinde, gehärtet, Form B Parallel pins with internal thread, hardened, form B
ISO 8737 Kegelstifte mit Gewindezapfen Taper pins with threaded pin
ISO 8739 Zylinderkerbstifte mit Einführende Grooved pins, full-length parallel growed, with pilot
ISO 8740 Zylinderkerbstifte mit Fase Cylindrical grooved pins with chamfer
ISO 8741 Steckkerbstifte Grooved pins, half length reverse grooved
ISO 8742 Zylinderstifte, 1/3 Länge gekerbt, mit Einführende Grooved pins, 1/3 growed, with pilot
ISO 8744 Kegelkerbstifte Grooved pins, full-lenght parallel growed
ISO 8745 Paßkerbstifte Grooved pins, half length taper grooved
ISO 8752 Spannstifte (-hülsen) geschlitzt, schwere Ausführung Clamping pins - slotted, heavy duty
ISO 8765 Sechskantschrauben mit Schaft, metrisches Feingewinde Hexagon head bolts with shank, metric fine thread