Browse
All Manufacturers
PT
Login
Register for free
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
SUNCO INDUSTRY CO.,LTD.
Machine Screws
00060000 - Aluminum(+)Pan head machine screw(A5052)
SUNCO INDUSTRY CO.,LTD.
Machine Screws
00060000 - Aluminum(+)Pan head machine screw(A5052)
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
00-06-0000-0040-0150
Vertical Mode
Expand Table
Reset filters
EN
1/5
Size
S
Length
L
Order number
CNSORDERNO
p: Pitch
P [mm]
Type of + Hole
TOH
dk: Outside Diameter
DK [mm]
tolerance-dk
TDK [mm]
k: Width
K [mm]
tolerance-k
TK [mm]
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
M 3
12
00-06-0000-0030-0120
0.5
2
5.5
-0.5
2
+-0.15
M 3
15
00-06-0000-0030-0150
0.5
2
5.5
-0.5
2
+-0.15
M 3
16
00-06-0000-0030-0160
0.5
2
5.5
-0.5
2
+-0.15
M 3
20
00-06-0000-0030-0200
0.5
2
5.5
-0.5
2
+-0.15
M 3
25
00-06-0000-0030-0250
0.5
2
5.5
-0.5
2
+-0.15
M 3
30
00-06-0000-0030-0300
0.5
2
5.5
-0.5
2
+-0.15
M 4
6
00-06-0000-0040-0060
0.7
2
7
-0.5
2.6
+-0.15
M 4
8
00-06-0000-0040-0080
0.7
2
7
-0.5
2.6
+-0.15
M 4
10
00-06-0000-0040-0100
0.7
2
7
-0.5
2.6
+-0.15
M 4
12
00-06-0000-0040-0120
0.7
2
7
-0.5
2.6
+-0.15
M 4
15
00-06-0000-0040-0150
0.7
2
7
-0.5
2.6
+-0.15
M 4
16
00-06-0000-0040-0160
0.7
2
7
-0.5
2.6
+-0.15
M 4
20
00-06-0000-0040-0200
0.7
2
7
-0.5
2.6
+-0.15
M 4
25
00-06-0000-0040-0250
0.7
2
7
-0.5
2.6
+-0.15
M 4
30
00-06-0000-0040-0300
0.7
2
7
-0.5
2.6
+-0.15
M 5
6
00-06-0000-0050-0060
0.8
2
9
-0.6
3.3
+-0.15
M 5
8
00-06-0000-0050-0080
0.8
2
9
-0.6
3.3
+-0.15
M 5
10
00-06-0000-0050-0100
0.8
2
9
-0.6
3.3
+-0.15
M 5
12
00-06-0000-0050-0120
0.8
2
9
-0.6
3.3
+-0.15
Mostrar ecrã comprimido (42 de produtos)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
SUNCO INDUSTRY CO.,LTD.
- 00060000 - Aluminum(+)Pan head machine screw(A5052)
Número de encomenda
00-06-0000-0040-0150
Última alteração
11.01.2019 00:28:40
Unidade
Palavras-chave:
INDUSTRY
Machine Screws
head
machine
Classificações
CNS
CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with
Compare
Carregar geometria
Add one more to start
Compare (0/4)