Filtrar
3D Search
Procura 2D
Cor
Catálogos
Compare
PT
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Guardar o ficheiro aqui
ou
Seleção de ficheiros
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
norelem
norelem positions Flexible standard component system
01000 Plates Profiles Circular plates Add-on elements Angle Plate Cube tombstone
Cube tombstone
01855 - Clamping towers, grey cast iron, 6-sided, with grid holes
norelem
...
Cube tombstone
01855 - Clamping towers, grey cast iron, 6-sided, with grid holes
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
01855-21280100
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Pré-visualizar imagem
PREVIEWPERLINE
Order No.
BEST
Length
L [mm]
Length
L1 [mm]
Length
L2 [mm]
Length
L3
Length
L4 [mm]
L4X [mm]
Length
L5 [mm]
Length
L6 [mm]
Length
L7 [mm]
Length
L11 [mm]
height
H [mm]
height
H1 [mm]
height
H3 [mm]
borehole
D2 [mm]
borehole
D3 [mm]
borehole
D4 [mm]
thread
D5 [mm]
Approx. weight
GEW [kg]
Description
BS
Technical Information
INFO
RoHS
ROHS
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
01855-21240050
400
250
320
300
200
200
200
150
55
25
500
50
18
20
M16
M12
M16
685.000
Infotext
Info
Yes
01855-21240065
400
250
320
300
200
200
200
150
55
25
650
50
18
20
M16
M12
M16
685.000
Infotext
Info
Yes
01855-21250060
500
300
400
200
400
250
200
75
25
600
50
18
20
M16
M12
M16
685.000
Infotext
Info
Yes
01855-21250075
500
300
400
200
400
250
200
75
25
750
50
18
20
M16
M12
M16
685.000
Infotext
Info
Yes
01855-21263070
630
350
500
400
400
315
200
100
25
700
50
18
25
M16
M16
M16
685.000
Infotext
Info
Yes
01855-21263085
630
350
500
400
400
315
200
100
25
850
50
18
25
M16
M16
M16
685.000
Infotext
Info
Yes
01855-21280080
800
500
640
600
400
400
400
300
135
25
800
50
18
25
M16
M16
M16
685.000
Infotext
Info
Yes
01855-21280100
800
500
640
600
400
400
400
300
135
25
1000
50
18
25
M16
M16
M16
685.000
Infotext
Info
Yes
01855-21640050
400
250
320
300
200
200
200
150
55
25
500
50
18
20
M16
M12
M16
685.000
Infotext
Info
Yes
01855-21640065
400
250
320
300
200
200
200
150
55
25
650
50
18
20
M16
M12
M16
685.000
Infotext
Info
Yes
01855-21650060
500
300
400
200
400
250
200
75
25
600
50
18
20
M16
M12
M16
685.000
Infotext
Info
Yes
01855-21650075
500
300
400
200
400
250
200
75
25
750
50
18
20
M16
M12
M16
685.000
Infotext
Info
Yes
01855-21663070
630
350
500
400
400
315
200
100
25
700
50
18
25
M16
M16
M16
685.000
Infotext
Info
Yes
01855-21663085
630
350
500
400
400
315
200
100
25
850
50
18
25
M16
M16
M16
685.000
Infotext
Info
Yes
01855-21680080
800
500
640
600
400
400
400
300
135
25
800
50
18
25
M16
M16
M16
685.000
Infotext
Info
Yes
01855-21680100
800
500
640
600
400
400
400
300
135
25
1000
50
18
25
M16
M16
M16
685.000
Infotext
Info
Yes
Mostrar ecrã comprimido (16 de produtos)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
norelem
- 01855
Número de encomenda
01855-21280100
Shorttext
Clamping towers, grey cast iron, 6-sided, with grid holes
Última alteração
04.09.2025 15:11:18
Unidade
Palavras-chave:
Angle Plate
Circular
Cube
Flexible
Plates
Plates Profiles
clamping
elements
grey cast iron
grid
holes
positions
standard component
system
tombstone
towers
Classificações
By Functionality
BYFUNC_CLAMPING Clamping
BYFUNC_PINCHING Pinching
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
21-13-01-01 Placa de travamento (peças personalizadas de ferramentas, ferramentas e estampa)