Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

05601-13-08

Expand Table
EN
1/5
Pré-visualizar imagem
PREVIEWPERLINE
Bestellnummer
BEST
Material
MATERIAL
Durchmesser
D [mm]
Durchmesser
D1 [mm]
Gewinde
D2 [mm]
Höhe
H [mm]
Abstand
HMAX [mm]
Abstand
HMIN [mm]
Abstand
H1MAX [mm]
Abstand
H1MIN [mm]
Abstand
H2MAX [mm]
Abstand
H2MIN [mm]
Abstand
H3MAX [mm]
Abstand
H3MIN [mm]
Gewicht ca.
GEW [kg]
Beschreibung
BS
RoHS
ROHS
Zolltarifnummer
ZTN
EAN-Nr. norelem
EAN
1
05601-13-08
Kunststoff
8
30
M6
34.000
26
20
40
34
30
24
22
20
0.0220
Infotext
Yes
39269097
4067932120363
Mostrar ecrã comprimido (produto configurável 1)
Número de encomenda05601-13-08
ShorttextGuides, plastic for round rods
Última alteração17.04.2025 12:09:04
Unidade

Classificações

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties