Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PHOENIX CONTACT 1082566

Expand Table
EN
1/5
Product preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
International product number
INTNO
Degree of protection (IP), mounted
AAC108
width
BAF016 [mm]
1
1082566
HC-STA-B06-SHWS-2SSM40-ELC-AL
Housing
Surface mounting housing B6, with single locking latch, material: Die-cast aluminum, salt water resistant, cable outlets: 2, lateral, 2x M40, height: 74.8 mm, cable gland: none, Standard
Phoenix Contact GmbH & Co. KG
5
4055626816135
IP66
67.100006
Mostrar vista comprimida (1 do produto)
Número de encomenda1082566
ShorttextHousing
LongtextSurface mounting housing B6, with single locking latch, material: Die-cast aluminum, salt water resistant, cable outlets: 2, lateral, 2x M40, height: 74.8 mm, cable gland: none, Standard
Última alteração24.01.2025 18:43:44
Unidade

Classificações

CNS

CNSERPBASE Object Properties
Description longSurface mounting housing B6, with single locking latch, material: Die-cast aluminum, salt water resistant, cable outlets: 2, lateral, 2x M40, height: 74.8 mm, cable gland: none, Standard
Description shortHousing
GTIN-Code4055626816135
Order Number1082566
CNSPHYPROP Physical Properties

ECLASS 14.0

27-44-02-02 Caixa para conectores rectangulares
Conceção da superfície da habitaçãoUncoated
Tipo de produtoHC-STA-B06-SHWS-2SSM40-ELC-AL
GTIN4055626816135
número do artigo de produto do fabricante1082566
Nome do fabricantePhoenix Contact GmbH & Co. KG
número de entradas de cabos2
Normas de aplicaçãonot available
endereço da ligação adicionalhttp://www.phoenixcontact.com/product/1082566
Tamanho da rosca de ligaçãoM40
TamanhoB6
Descrição do produto do fabricanteSurface mounting housing B6, with single locking latch, material: Die-cast aluminum, salt water resistant, cable outlets: 2, lateral, 2x M40, height: 74.8 mm, cable gland: none, Standard
Designação do produto do fabricanteHousing
GLN do fabricante4063151
coraluminum
certificado/aprovaçãocULus Recognized, EAC, DNV

ECLASS 13.0

27-44-02-02 Caixa para conectores rectangulares
Arrangement of the cable lead-inlateral
Type of interlockLongitudinal strap
Design of housing surfaceUncoated
Design of housingSocket housing
seal presentYes
screwed cable gland presentNo
Degree of protection (IP), mountedIP66
EMC design presentYes
Min. operating temperature-40
Max. operating temperature125
impact strengthIK08
shackle positiontop section
Product typeHC-STA-B06-SHWS-2SSM40-ELC-AL
GTIN4055626816135
product article number of manufacturer1082566
Manufacturer namePhoenix Contact GmbH & Co. KG
number of cable inlets2
Application standardsnot available
address of additional linkhttp://www.phoenixcontact.com/product/1082566
Corrosion resistanceyes
Size of connection threadM40
SizeB6
Mounting method of the cable glandmetric
Support presentNo
Manufacturer product descriptionSurface mounting housing B6, with single locking latch, material: Die-cast aluminum, salt water resistant, cable outlets: 2, lateral, 2x M40, height: 74.8 mm, cable gland: none, Standard
Manufacturer product designationHousing
GLN of manufacturer4063151
height91.620154
color of housinggray aluminum
coloraluminum
certificate/approvalcULus Recognized, EAC, DNV
depth84
flammability rating of the insulating material (based on UL 94)not relevant
material of housingaluminium die-cast
Flap cover presentNo
width67.100006
UV-resistantNo

ETIM 10.0

EC000437 Housing for rectangular connectors
Position cable feedlateral
Type of lockingLongitudinal strap
Type of housingSocket housing
With sealingYes
With cable screw glandNo
Degree of protection (IP), mountedIP66
EMC-versionYes
Operating temperature-40
Impact strengthIK08
Position of the shackletop section
Corrosion resistantyes
Mounting method of the cable glandmetric
With distance pieceNo
Height91.620154
Housing colourgray aluminum
Depth84
Housing materialaluminium die-cast
With hinged lidNo
Width67.100006

ETIM 9.0

EC000437 Housing for rectangular connectors
Position cable feedlateral
Type of lockingLongitudinal strap
Type of housingSocket housing
With sealingYes
With cable screw glandNo
Degree of protection (IP), mountedIP66
EMC-versionYes
Operating temperature-40
Impact strengthIK08
Position of the shackletop section
Corrosion resistantyes
Mounting method of the cable glandmetric
With distance pieceNo
Height91.620154
Housing colourgray aluminum
Depth84
Inflammability class of insulation material according to with UL94not relevant
Housing materialaluminium die-cast
With hinged lidNo
Width67.100006
UV resistantNo