Filtrar
3D Search
Procura 2D
Cor
Catálogos
Compare
PT
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Guardar o ficheiro aqui
ou
Seleção de ficheiros
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Connector component
Shell for rectangular connectors
1404231 - HC-ADV-B16-HHWH-1TGM32-PL
PHOENIX CONTACT
...
Connector component
Shell for rectangular connectors
1404231 - HC-ADV-B16-HHWH-1TGM32-PL
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PHOENIX CONTACT 1404231
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Product preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
International product number
INTNO
Degree of protection (IP), mounted
AAC108
width
BAF016 [mm]
1
1404231
HC-ADV-B16-HHWH-1TGM32-PL
Housing
Sleeve housing B16, with screw locking, material: PA, cable outlets: 1, straight, M32, height: 95 mm, cable gland: with, Standard
Phoenix Contact GmbH & Co. KG
9
4046356682022
IP66
57
Mostrar vista comprimida (1 do produto)
Informações sobre a peça
Peças similares
Acessórios
Request for quote (RFQ)
PHOENIX CONTACT
- 1404231
Número de encomenda
1404231
Shorttext
HC-ADV-B16-HHWH-1TGM32-PL
Última alteração
24.01.2025 18:43:47
Unidade
Palavras-chave:
CONTACT
Connector component
Connector system
Electric engineering
Shell
automation
process control engineering
rectangular connectors
Classificações
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-44-02-02 Caixa para conectores rectangulares
ECLASS 13.0
27-44-02-02 Caixa para conectores rectangulares
Screw
螺钉
Not applicable
不适用
Sleeve housing
Sleeve housing
Yes
是
Yes
是
IP66
IP66
No
不
IK08
IK08
without
无
metric
公制的
No
不
preto
黑色
preto
黑色
Poliamida (PA)
聚酰胺(PA)
No
不
No
不
ETIM 10.0
EC000437 Housing for rectangular connectors
ETIM 9.0
EC000437 Housing for rectangular connectors