Browse
All Manufacturers
PT
Login
Register for free
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Assembled sensor actuator-line
1406270 - SAC-3P- 2,0-542/M12FR SH BK
PHOENIX CONTACT
...
Ready-made data cable
Assembled sensor actuator-line
1406270 - SAC-3P- 2,0-542/M12FR SH BK
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PHOENIX CONTACT 1406270
Vertical Mode
Expand Table
Reset filters
EN
1/5
Product preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
International product number
INTNO
Without halogens
BAD656
Degree of protection (IP), mounted
AAC108
1
1406270
SAC-3P- 2,0-542/M12FR SH BK
Sensor/actuator cable
Sensor/actuator cable, 3-position, PVC, yellow, shielded, free cable end, on Socket angled M12, coding: A, cable length: 2 m
Phoenix Contact GmbH & Co. KG
38
4046356797825
Yes
IP65
Mostrar vista comprimida (1 do produto)
Informações sobre a peça
Peças similares
Acessórios
Request for quote (RFQ)
PHOENIX CONTACT
- 1406270
Número de encomenda
1406270
Shorttext
SAC-3P- 2,0-542/M12FR SH BK
Última alteração
26.02.2026 18:38:41
Unidade
Palavras-chave:
Assembled sensor
CONTACT
Cable
Electric engineering
automation
data cable
process control engineering
wire
Classificações
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-06-03-11 Linha de actuadores de sensores montada
ECLASS 13.0
27-06-03-11 Assembled sensor actuator-line
arrangement of the cable lead-in (head 2)
angled
Design of the electrical connection (head 2)
M12
Cable length can be configured
No
Degree of protection (IP), mounted
IP65
Radial networked
No
Material of the contact coat
Nickel/gold
Material of the cable mantle
PVC
suitable for cable guide chain
No
Type of plug-in contact (head 2)
Female (socket)
Knurl material
Zink print cast
Resistant to welding beads
No
Hybrid cable
No
Torsion-resistant
No
cross section of the wire (AWG)
22
Color of coat
amarelo
Type of conductor
fine or finest wire
Without halogens
Yes
shielded
Yes
Status display present
No
degree of protection
IP65
ETIM 10.0
EC001855 Sensor-actuator patch cord
ETIM 9.0
EC001855 Sensor-actuator patch cord
Compare multiple parts
Add at least 2 products with
Carregar geometria
Add one more to start
Compare (0/4)