Filtrar
3D Search
Procura 2D
Cor
Catálogos
Compare
PT
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Guardar o ficheiro aqui
ou
Seleção de ficheiros
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Connector component
Shell for rectangular connectors
1407626 - HC-EVO-B10-HLFS-PLBK
PHOENIX CONTACT
...
Connector component
Shell for rectangular connectors
1407626 - HC-EVO-B10-HLFS-PLBK
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PHOENIX CONTACT 1407626
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Product preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
International product number
INTNO
Degree of protection (IP), mounted
AAC108
width
BAF016 [mm]
1
1407626
HC-EVO-B10-HLFS-PLBK
Housing
Sleeve housing B10, for single locking latch, material: PA 6.6-FR, cable outlets: 1, straight/lateral, height: 60.5 mm, cable gland: none, Standard
Phoenix Contact GmbH & Co. KG
5
4046356776882
IP66
49
Mostrar vista comprimida (1 do produto)
Informações sobre a peça
Peças similares
Acessórios
Request for quote (RFQ)
PHOENIX CONTACT
- 1407626
Número de encomenda
1407626
Shorttext
HC-EVO-B10-HLFS-PLBK
Última alteração
24.01.2025 18:43:47
Unidade
Palavras-chave:
CONTACT
Connector component
Connector system
Electric engineering
Shell
automation
process control engineering
rectangular connectors
Classificações
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-44-02-02 Caixa para conectores rectangulares
ECLASS 13.0
27-44-02-02 Caixa para conectores rectangulares
Longitudinal strap
纵带
Not applicable
不适用
Sleeve housing
Sleeve housing
No
不
No
不
IP66
IP66
No
不
IK08
IK08
without
无
Bayonet
刺刀
No
不
preto
黑色
preto
黑色
Poliamida (PA)
聚酰胺(PA)
No
不
No
不
ETIM 10.0
EC000437 Housing for rectangular connectors
ETIM 9.0
EC000437 Housing for rectangular connectors