Browse
All Manufacturers
PT
Login
Register for free
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
Mollificio Bordignon
Metric catalogue
ISO Springs
ISO 10243
1S
1S Diameter 16 mm die spring - Light load die springs
Mollificio Bordignon
...
ISO Springs
ISO 10243
1S
1S Diameter 16 mm die spring - Light load die springs
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
1S16050
Vertical Mode
Expand Table
Reset filters
EN
1/5
Catalog number
CODE
Housing Ø
D [mm]
Rod Ø
D1 [mm]
Free lenght
L0 [mm]
Rate
R [N/mm]
Stroke for optimum life 30% L0
S1 [mm]
Load for optimum life 30% L0
F1 [N]
Stroke for long life 40% L0
S2 [mm]
Load for long life 40% L0
F2 [N]
Wire section
B [mm]
Wire section
H [mm]
die springs per box
PBS
1
2
3
4
5
6
7
8
9
10
11
1S16025
16
8
25
29.0
7.5
218
10.0
290
3.2
1.7
100
1S16032
16
8
32
22.9
9.6
220
12.8
293
3.2
1.7
100
1S16038
16
8
38
19.3
11.4
220
15.2
293
3.2
1.7
100
1S16045
16
8
44
17.1
13.2
226
17.6
301
3.2
1.7
100
1S16050
16
8
51
14.0
15.3
214
20.4
286
3.2
1.7
100
1S16065
16
8
64
10.7
19.2
205
25.6
274
3.2
1.7
50
1S16075
16
8
76
9.0
22.8
205
30.4
274
3.2
1.7
50
1S16090
16
8
89
7.3
26.7
195
35.6
260
3.2
1.7
50
1S16101
16
8
102
6.8
30.6
208
40.8
277
3.2
1.7
50
1S16115
16
8
115
7.0
34.5
242
46.0
322
3.2
1.7
50
1S16303
16
8
305
2.3
91.5
210
122.0
281
3.2
1.7
20
Mostrar ecrã comprimido (11 de produtos)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
Mollificio Bordignon
- 1S Diameter 16 mm die spring
Número de encomenda
1S16050
Shorttext
Light load die springs
Última alteração
11.02.2025 16:47:41
Unidade
Palavras-chave:
Diameter
ISO
Light load
Metric
Springs
catalogue
die spring
die springs
Classificações
CNS
CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with
Compare
Carregar geometria
Add one more to start
Compare (0/4)