Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

21240-11030X4000400020

Expand Table
EN
1/5
Pré-visualizar imagem
PREVIEWPERLINE
Order No.
BEST
version
AUSF
Length
L [mm]
distance
L2 [mm]
size
GR
distance
A [mm]
distance
B [mm]
width
B1 [mm]
width
D [mm]
diameter
D1 [mm]
diameter
D2 [mm]
height
H [mm]
height
H1 [mm]
height
H2 [mm]
distance
L1 [mm]
Depth
T [mm]
Approx. weight
GEW [kg]
Technical Information
INFO
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
1
2
3
4
21240-10630X3000
Guide rail (L max.)
3000.000
20.000
6
10.5
15.5
14
5
4.5
0
14
7.5
4.0
60
0.000
0.6955
Info
Infotext
Yes
84833080
21240-11030X4000
Guide rail (L max.)
4000.000
20.000
10
17.0
27.0
27
10
6.6
0
18
9.0
5.5
120
0.000
2.4850
Info
Infotext
Yes
84833080
21240-11630X4000
Guide rail (L max.)
4000.000
20.000
16
19.0
29.0
27
16
9.0
15
27
14.0
7.5
120
4.000
4.0020
Info
Infotext
Yes
84833080
21240-12030X4000
Guide rail (L max.)
4000.000
20.000
20
21.0
31.0
27
20
9.0
15
36
20.0
9.5
120
5.000
5.7000
Info
Infotext
Yes
84833080
Mostrar ecrã comprimido (4 de produtos configuráveis)

Classificações

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-30-01-08 Guia de trilho com revestimento deslizante (guia deslizante)