Browse
All Manufacturers
PT
Login
Register for free
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
HARTING
Information, communication and media technology
Network technology (computer communication)
Network component (general application)
Network switch (general application)
24020050020 - Ha-VIS eCon 2050BT-A-P
HARTING
...
Network component (general application)
Network switch (general application)
24020050020 - Ha-VIS eCon 2050BT-A-P
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
HARTING 24020050020
Vertical Mode
Expand Table
Reset filters
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
max. ambient temperature during operating phase
AAF525 [°C]
1
24020050020
Ha-VIS eCon 2050BT-A-P
Industrial Ethernet Switches, Unmanaged, Fast Ethernet, Nominal voltage: 48, 54, Total number of ports: 5, Operating temperature: -40 ... +70 °C
Industrial Ethernet Switches, Unmanaged, Fast Ethernet, Nominal voltage: 24, 48, 54, Total number of ports: 5, Operating temperature: -40 ... +70 °C
5713140147195
24 02 005 0020
HARTING
7
70
Mostrar vista comprimida (1 do produto)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
HARTING
- 24020050020
Número de encomenda
24020050020
Shorttext
Ha-VIS eCon 2050BT-A-P
Última alteração
17.02.2025 13:23:15
Unidade
Palavras-chave:
Information
Network component
Network switch
Network technology
communication
media technology
Classificações
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
19-17-01-30 Comutador de rede (aplicação geral)
ECLASS 13.0
19-17-01-30 Network switch (general application)
ECLASS 12.0
19-17-01-30 Network switch (general application)
type of fixing (35 mm DIN rail mounting) available
Yes
type of fixing (built on the media module slot) available
No
type of fixing (rail mounting) available
No
type of fixing (wall fastening) available
No
type of fixing (19-inch installation) available
No
type of fixing (fixed installation) available
No
10 gigabit ethernet present
No
fast ethernet present
Yes
gigabit ethernet present
No
layer 2 present
Yes
layer 3 present
No
layer 4 present
No
Type of customs tariff number
TARIC
ETIM 10.0
EC000734 Network switch
ETIM 9.0
EC000734 Network switch
ETIM 8.0
EC000734 Network switch
Compare multiple parts
Add at least 2 products with
Compare
Carregar geometria
Add one more to start
Compare (0/4)