Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

27869-20-060

Expand Table
EN
1/5
Pré-visualizar imagem
PREVIEWPERLINE
Order No.
BEST
Material
MATERIAL
Diameter
D [mm]
Diameter
D1 [mm]
height
H [mm]
height
H1 [mm]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Nr. norelem
EAN
End of life
EOL
Standard delivery time
STDLZ
1
27869-20-060
Plastic
6.15
10
6
5
0.0150
Infotext
Yes
39269097
4059495986777
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Mostrar vista comprimida (1 do produto)

Classificações

CNS

CNSERPBASE Object Properties
Order Number27869-20-060
GTIN-Code4059495986777
Certificate RoHSYes
Customs Tariff Number39269097
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties