Browse
All Manufacturers
PT
Login
Register for free
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
Mollificio Bordignon
Metric catalogue
ISO Springs
ISO 10243
2S
2S Diameter 10 mm die spring - Medium load die springs
Mollificio Bordignon
...
ISO Springs
ISO 10243
2S
2S Diameter 10 mm die spring - Medium load die springs
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
2S10045
Vertical Mode
Expand Table
Reset filters
EN
1/5
Catalogue number
CODE
Housing Ø
D [mm]
Rod Ø
D1 [mm]
Free lenght
L0 [mm]
Rate
R [N/mm]
Stroke for optimum life 25% L0
S1 [mm]
Load for optimum life 25% L0
F1 [N]
Stroke for long life 37.5% L0
S2 [mm]
Load for long life 37.5% L0
F2 [N]
Wire section
B [mm]
Wire section
H [mm]
die springs per box
SPB
1
2
3
4
5
6
7
8
2S10025
10
5
25
16.0
6.3
100
9.4
150
1.80
1.20
100
2S10032
10
5
32
13.0
8.0
104
12.0
156
1.80
1.20
100
2S10038
10
5
38
11.9
9.5
113
14.3
170
1.80
1.20
100
2S10045
10
5
44
10.3
11.0
113
16.5
170
1.80
1.20
100
2S10050
10
5
51
8.9
12.8
113
19.1
170
1.80
1.20
100
2S10065
10
5
64
7.5
16.0
120
24.0
180
1.80
1.20
50
2S10075
10
5
76
6.2
19.0
118
28.5
177
1.80
1.20
50
2S10303
10
5
305
1.6
76.3
122
114.4
183
1.80
1.20
20
Mostrar ecrã comprimido (8 de produtos)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
Mollificio Bordignon
- 2S Diameter 10 mm die spring
Número de encomenda
2S10045
Shorttext
Medium load die springs
Última alteração
11.02.2025 16:47:41
Unidade
Palavras-chave:
Diameter
ISO
Medium load
Metric
Springs
catalogue
die spring
die springs
Classificações
CNS
CNSERPBASE Object Properties
Order Number
2S10045
Compare multiple parts
Add at least 2 products with
Compare
Carregar geometria
Add one more to start
Compare (0/4)