Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

37512.3

Expand Table
EN
1/5
Order No.
ORDER_NO_
EAN
EAN
Headline product family
HEADLINE_PRODUCT_FAMILY
Article name
ARTICLE_NAME
Short description
SHORT_DESCRIPTION
Product description
PRODUCT_DESCRIPTION
PU
PU
Mounting type
MOUNTING_TYPE
Material
MATERIAL
Length
LENGTH
Width
WIDTH
1
37512.3
4251269305719
EMC cable shield clamps for decentralised bus modules
STFZ-SP|SKL 6-8
EMC cable clamps for EMI shielding on decentralised bus modules of numerous manufacturers.
The EMC shield clamp provides strain relief, cable guidance and earthing for decentralised bus modules of numerous manufacturers. The STFZ2 types are used for analogue I/O modules using two actuators / sensors.Type STFZ|SKL is suitable for:Bosch Rexroth: IP20 Inline ModulePHOENIX CONTACT: All terminals of the INLINE range. The terminals 1.4 and 2.4 must not be used for signal I/O.Pilz: All PSSu-Modules with shield terminals 13 and 23Siemens: All terminals of the ET200s range. Terminals 4 and 8 must not be used for signal I/O.TURCK: All terminals of the BL20 I/O system.VIPA SLIO: All terminals of the SLIO range. Terminals 4+8 must not be used for signal I/O.WAGO: All terminals of the WAGO I/O Systems 750. Terminals 4 and 8 must not be used for signal I/O.Rockwell Automation / Allen-Bradley: Series 1734The STFZ I/O Insert Tool can be used for quick and easy mounting of STFZ terminal clamps. Type STFZ-SP|SKL is suitable for:Siemens: SIMATIC ET 200SPType STFZ-U|SKL is suitable for:BECKHOFF: EL 3122, ES 3122, ES 9100, ES 9410, KL 1114, KS 2134
10
Snap-in
Spring steel, zinc plated
26.5 mm
11.8 mm
Mostrar vista comprimida (1 do produto)
Número de encomenda37512.3
Última alteração17.12.2024 10:51:31
Unidade

Classificações

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-14-07-02 Ligação de cabo

ETIM 10.0

EC000046 Cable tie