Traffic light LED module with integrated LED, 6-24 V AC/DC, red-yellow-green, spring-loaded terminals
LED module w. indicator lights With integrated LED AC/DC 6-24 V, red-yellow-green, spring-loaded terminal, for front plate mounting LED module SIRIUS ACT for illuminating SIRIUS ACT pushbuttons and indicator lights with high luminosity thanks to energy efficient LED technology.Under the brand name SIRIUS ACT, Siemens offers a unique portfolio of pushbuttons and signaling devices with global product approvals in three modern design lines of rugged genuine metal and high-grade plastic.An innovative snap-on concept makes the task of installing a unit so easy that it can be done with one hand and without any special tools. Groove-free holes are adequate as mounting holes since full twist prevention is already integrated.Thanks to the high degree of protection throughout, the rugged devices are suitable for use in industry and outdoors. Even cleaning with a high-pressure jet is possible. Neither dust, oils, nor caustic solutions can interfere with reliable operation.As well as standard wiring, the devices can also be connected to the controller via PROFINET, AS-Interface or IO-Link. Doing so will help you to reduce wiring time and effort, minimize error sources and have more flexibility.The graphical Online Configurator provides convenient support when selecting and ordering individual devices, enclosures and labels. Extensive documentation (e.g. manual, 3D data, terminal diagram) is available.Versions available: Several colors, various voltage variants, various types of connection and installation.SIRIUS ACT - Performance in action for control and signalling. Simply mounted, simply strong, simply perfect.
804766960420
3SU1401-1BG24-3AA0
3SU14011BG243AA0
Siemens AG
Traffic light LED module, rd-grn-ylw
Mostrar vista comprimida (1 do produto)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
Siemens Industry - 3SU14011BG243AA0
Número de encomenda
3SU14011BG243AA0
Shorttext
Bulb socket block for command and alarm devices
Última alteração
19.09.2023 08:27:34
Unidade
Palavras-chave:
Classificações
CNS
CNSERPBASE Object Properties
ECLASS 14.0
27-37-12-09 Bloco de soquetes para dispositivos de comando e alarme
ECLASS 11.0
27-37-12-09 Bloco de soquetes para dispositivos de comando e alarme
ECLASS 9.1
27-37-12-09 Bloco de soquetes para dispositivos de comando e alarme
Yes
Yes
No
No
No
No
Yes
Yes
ETIM 10.0
EC000204 Lamp holder block for control circuit devices
ETIM 9.0
EC000204 Lamp holder block for control circuit devices
ETIM 8.0
EC000204 Lamp holder block for control circuit devices
ETIM 7.0
EC000204 Lamp holder block for control circuit devices