Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

40-024

Expand Table
Todos os países/regiões de entrega
EN
1/5
Part Number
PN
Description
DESCRIPTION
Series
SERIES
Material
MAT
Finish
FIN
Weight
WEIGHT [kg]
1
2
3
40-024
Step Drill 7x20 with 3 Flats, 40 Series
40
High Speed Steel
Nitrated
0.19
40-024
Step Drill 7x20 with 3 Flats, 30 Series
30
High Speed Steel
Nitrated
0.19
40-024
Step Drill 7x20 with 3 Flats, 28 Series
28
High Speed Steel
Nitrated
0.19
Mostrar ecrã comprimido (3 de produtos)
ShorttextStep Drill 7x20, Universal Connection
Última alteração03.02.2023 06:18:05
Unidade