Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

4250002

Expand Table
1/5
Order number
CNSORDERNO
EAN-Code
CNSEAN
Designation
BZ
Level of Details
LOD
Network level
NETZ
Installation type
IA
Protection class
SA
Impact resistance
SK
Number of fibres
FA
Number of splice cassettes
SKA
Halogen-free
HF
Loop length (splice cassette)
SLSK [mm]
Bending radius (splice cassette)
BRSK [mm]
Splice protector holder
SH
Number of cable entries
KEA
1
4250002
4013456577855
Optical termination outlet (OTO), partial equipped
300
5
Flush-mounting
IP20
IK07
1 - 4
1
Ja
150
25
CSP Crimp / Mini heat shrink tubing
1
Mostrar ecrã comprimido (produto configurável 1)
Número de encomenda4250002
ShorttextOptical termination outlet (OTO), partial equipped
Última alteração19.07.2024 11:22:50
Unidade

Classificações

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODELFACEBASED (Metric) Generic Model face based
Compare multiple parts
Add at least 2 products with