Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 210-028-877 480970

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Material
MATERIAL
Finish
FINISH
Max. Exhaust Area mm2
MAXEXHAUSTAREAMM2
Shape
SHAPE
Outer Dimension D
OUTERDIMENSIOND
Outer Dimensions L
OUTERDIMENSIONSL
Installation Hole Dimension d
INSTALLATIONHOLEDIMENSIOND
Installation Hole Dimension l
INSTALLATIONHOLEDIMENSIONL
Installation Method
INSTALLATIONMETHOD
Weight
WEIGHT [g]
DIGITALBOOK
1
210-028-877
480970
4510932195362
Stainless Steel (SUS316)
Polished
1600
Round
82
82
75
75
Surface Mount
49
Link
Mostrar vista comprimida (1 do produto)
ShorttextSTAINLESS STEEL VENTILATOR
Última alteração20.10.2025 13:43:10
Unidade

Classificações

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties