Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

5ST36760

Expand Table
EN
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
1
Compact pin busbar, 10 mm2, connection 1P/N 6x AFDD + 6x compact device 1 MW
compact Pin Busbar, 10mm2 connection: 1p/N 6x AFDD + 6x compact device 1 MW touch protected 12 MW fixed length Additional components for residual current protective devices and miniature circuit breakers from Siemens. The additional components from Siemens are an important part of the SENTRON protection devices for electrical installations. As accessories for residual current and miniature circuit breakers, they offer many options for implementing a wide range of functions. Whether for infrastructure or industrial applications, Siemens offers the right accessories for all residual current and miniature circuit breakers. We provide the right device for every requirement. Key features of the Siemens accessories for residual current and miniature circuit breakers: 1. Can be universally retrofitted with all additional components 2. User-friendly and easy installation and connection technology. 3. Reliable safety during installation with standard touch protection. 4. Optimized technology for your safety – only from Siemens.
4001869566665
5ST3676-0
5ST36760
Siemens AG
Pin Busbar 10mm2, 1p/N 6XAFD+6xComp 12MW
Mostrar vista comprimida (1 do produto)
Número de encomenda5ST36760
ShorttextPhase busbar
Última alteração19.09.2023 08:23:33
Unidade

Classificações

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-37-13-06 Barramento de fase

ECLASS 11.0

27-37-13-06 Phase busbar

ECLASS 9.1

27-37-13-06 Phase busbar
NoNo
YesYes
YesYes

ETIM 10.0

EC000215 Phase busbar

ETIM 9.0

EC000215 Phase busbar

ETIM 8.0

EC000215 Phase busbar

ETIM 7.0

EC000215 Phase busbar