Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

5UB1513

Expand Table
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
On-Off switch present
BAD340
1
DELTA i-system SCHUKO socket outlet, orange (ZSV)
DELTA i-system orange (ZSV) SCHUKO socket outlet 10/16 A 250 V With screwless Connection terminals cover plate 55 x 55 mm Due to its eternally stylish shapes and a multitude of colors, our comprehensive range of DELTA products provides you with a plethora of individual design options, which consummately accentuate the aesthetics of any room. The DELTA power outlets are fitted with a combination screw for Torx T10 and slotted screwdrivers. The 3 mm plaster compensation ensures reliable function even where wall conditions are extreme. The socket outlets are available with various design surfaces as well as in special versions for increased touch protection, with function displays, overvoltage protection, or labeling fields. DELTA switch and socket outlets - design and quality to perfection from Siemens.
4001869051574
5UB1513
5UB1513
Siemens
I-SYST. SCHUKO SOCKET OUTL. ORANGE
No
Mostrar vista comprimida (1 do produto)
Número de encomenda5UB1513
ShorttextDELTA i-system SCHUKO socket outlet, orange (ZSV)
LongtextDELTA i-system orange (ZSV) SCHUKO socket outlet 10/16 A 250 V With screwless Connection terminals cover plate 55 x 55 mm Due to its eternally stylish shapes and a multitude of colors, our comprehensive range of DELTA products provides you with a plethora of individual design options, which consummately accentuate the aesthetics of any room. The DELTA power outlets are fitted with a combination screw for Torx T10 and slotted screwdrivers. The 3 mm plaster compensation ensures reliable function even where wall conditions are extreme. The socket outlets are available with various design surfaces as well as in special versions for increased touch protection, with function displays, overvoltage protection, or labeling fields. DELTA switch and socket outlets - design and quality to perfection from Siemens.
Última alteração19.08.2025 14:01:01
Unidade

Classificações

CNS

CNSERPBASE Object Properties
Description longDELTA i-system orange (ZSV) SCHUKO socket outlet 10/16 A 250 V With screwless Connection terminals cover plate 55 x 55 mm Due to its eternally stylish shapes and a multitude of colors, our comprehensive range of DELTA products provides you with a plethora of individual design options, which consummately accentuate the aesthetics of any room. The DELTA power outlets are fitted with a combination screw for Torx T10 and slotted screwdrivers. The 3 mm plaster compensation ensures reliable function even where wall conditions are extreme. The socket outlets are available with various design surfaces as well as in special versions for increased touch protection, with function displays, overvoltage protection, or labeling fields. DELTA switch and socket outlets - design and quality to perfection from Siemens.
Description shortDELTA i-system SCHUKO socket outlet, orange (ZSV)
GTIN-Code4001869051574
Order Number5UB1513

ECLASS 14.0

27-14-26-04 Tomada de vários soquetes
Número RAL (semelhante)Similar to RAL 2004
proteção contra sobretensão presenteNo
GTIN4001869051574
número do artigo de produto do fabricante5UB1513
Nome do fabricanteSiemens AG
MarcaDELTA
Número de tomadas1
Raiz do produto do fabricanteDELTA
Descrição do produto do fabricanteDELTA i-system orange (ZSV) SCHUKO socket outlet 10/16 A 250 V With screwless Connection terminals cover plate 55 x 55 mm
Designação do produto do fabricanteI-SYST. SCHUKO SOCKET OUTL. ORANGE
cororange
materialThermoplast
Tampa ou tampa presenteNo
Interruptor On-Off presenteNo
FI-switch presenteNo
Contactos laterais presentesNo
Sem halogéneosYes
MaterialPlastic
SuperfícieOther
grau de proteçãoIP20
Compare multiple parts
Add at least 2 products with