Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

5UB1534

Expand Table
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
On-Off switch present
BAD340
1
DELTA i-system NEMA socket outlet 2-pole+E, titanium white
DELTA i-system NEMA socket outlet titanium white 2-pole+E NEMA 5-20 R 125V 20 A Due to its eternally stylish shapes and a multitude of colors, our comprehensive range of DELTA products provides you with a plethora of individual design options, which consummately accentuate the aesthetics of any room. The DELTA power outlets are fitted with a combination screw for Torx T10 and slotted screwdrivers. The 3 mm plaster compensation ensures reliable function even where wall conditions are extreme. The socket outlets are available with various design surfaces as well as in special versions for increased touch protection, with function displays, overvoltage protection, or labeling fields. DELTA switch and socket outlets - design and quality to perfection from Siemens.
4001869374024
5UB1534
5UB1534
Siemens
I-SYS.SOCK.NEMA 5-20R TWS
No
Mostrar vista comprimida (1 do produto)
Número de encomenda5UB1534
ShorttextDELTA i-system NEMA socket outlet 2-pole+E, titanium white
LongtextDELTA i-system NEMA socket outlet titanium white 2-pole+E NEMA 5-20 R 125V 20 A Due to its eternally stylish shapes and a multitude of colors, our comprehensive range of DELTA products provides you with a plethora of individual design options, which consummately accentuate the aesthetics of any room. The DELTA power outlets are fitted with a combination screw for Torx T10 and slotted screwdrivers. The 3 mm plaster compensation ensures reliable function even where wall conditions are extreme. The socket outlets are available with various design surfaces as well as in special versions for increased touch protection, with function displays, overvoltage protection, or labeling fields. DELTA switch and socket outlets - design and quality to perfection from Siemens.
Última alteração19.08.2025 14:00:30
Unidade

Classificações

CNS

CNSERPBASE Object Properties
Description longDELTA i-system NEMA socket outlet titanium white 2-pole+E NEMA 5-20 R 125V 20 A Due to its eternally stylish shapes and a multitude of colors, our comprehensive range of DELTA products provides you with a plethora of individual design options, which consummately accentuate the aesthetics of any room. The DELTA power outlets are fitted with a combination screw for Torx T10 and slotted screwdrivers. The 3 mm plaster compensation ensures reliable function even where wall conditions are extreme. The socket outlets are available with various design surfaces as well as in special versions for increased touch protection, with function displays, overvoltage protection, or labeling fields. DELTA switch and socket outlets - design and quality to perfection from Siemens.
Description shortDELTA i-system NEMA socket outlet 2-pole+E, titanium white
GTIN-Code4001869374024
Order Number5UB1534

ECLASS 14.0

27-14-26-04 Tomada de vários soquetes
Número RAL (semelhante)Similar to RAL 9010
proteção contra sobretensão presenteNo
GTIN4001869374024
número do artigo de produto do fabricante5UB1534
Nome do fabricanteSiemens AG
MarcaDELTA
Número de tomadas1
Raiz do produto do fabricanteDELTA
Descrição do produto do fabricanteDELTA i-system NEMA socket outlet titanium white 2-pole+E NEMA 5-20 R 125V 20 A
Designação do produto do fabricanteI-SYS.SOCK.NEMA 5-20R TWS
materialThermoplast
Tampa ou tampa presenteNo
Interruptor On-Off presenteNo
FI-switch presenteNo
Contactos laterais presentesNo
Sem halogéneosYes
MaterialPlastic
SuperfícieOther
grau de proteçãoIP20
Compare multiple parts
Add at least 2 products with