Filtrar
3D Search
Procura 2D
Cor
Catálogos
Compare
PT
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Guardar o ficheiro aqui
ou
Seleção de ficheiros
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
TPC Global
Actuator
AQ2
ADQ2 - Compact cylinder Built-in Magnet / Double Acting : Single Rod
TPC Global
Actuator
AQ2
ADQ2 - Compact cylinder Built-in Magnet / Double Acting : Single Rod
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
ADQ2B32-5D
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Ident number
IDNR
Bore Size
BS [mm]
Attaching type
AT
Standard stroke
STROKE [mm]
Action
ACTION
Body option
BO
Series
SERIES
Auto switch
SWITCH
Number of switches
NUMBER
Type of auto switch
T
Working stroke
POS [mm]
Rod end nut position
POSA [mm]
1
|
ADQ2B12-5D
2
|
ADQ2B16-5D
3
|
ADQ2B20-5D
4
|
ADQ2B25-5D
5
|
ADQ2B32-5D
6
|
ADQ2B40-5D
7
|
ADQ2B50-10D
8
|
ADQ2B63-10D
9
|
ADQ2B80-10D
10
|
ADQ2B100-10D
12
Through hole (standard)
5
Double acting
Standard (Female)
Standard
With auto switch (built-in magnet)
None
Without auto switch
0
0.0
16
Through hole (standard)
5
Double acting
Standard (Female)
Standard
With auto switch (built-in magnet)
None
Without auto switch
0
0.0
20
Through hole (standard)
5
Double acting
Standard (Female)
Standard
With auto switch (built-in magnet)
None
Without auto switch
0
0.0
25
Through hole (standard)
5
Double acting
Standard (Female)
Standard
With auto switch (built-in magnet)
None
Without auto switch
0
0.0
32
Through hole (standard)
5
Double acting
Standard (Female)
Standard
With auto switch (built-in magnet)
None
Without auto switch
0
0.0
40
Through hole (standard)
5
Double acting
Standard (Female)
Standard
With auto switch (built-in magnet)
None
Without auto switch
0
0.0
50
Through hole (standard)
10
Double acting
Standard (Female)
Standard
With auto switch (built-in magnet)
None
Without auto switch
0
0.0
63
Through hole (standard)
10
Double acting
Standard (Female)
Standard
With auto switch (built-in magnet)
None
Without auto switch
0
0.0
80
Through hole (standard)
10
Double acting
Standard (Female)
Standard
With auto switch (built-in magnet)
None
Without auto switch
0
0.0
100
Through hole (standard)
10
Double acting
Standard (Female)
Standard
With auto switch (built-in magnet)
None
Without auto switch
0
0.0
Mostrar ecrã comprimido (10 de produtos configuráveis)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
TPC Global
- ADQ2
Shorttext
Compact cylinder Built-in Magnet / Double Acting : Single Rod
Última alteração
27.04.2020 06:08:16
Unidade
Palavras-chave:
Actuator
Compact cylinder
Double Acting
Global
Magnet
Single Rod
Classificações
CNS
CNSERPBASE Object Properties