Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B0569.1502206X50

Expand Table
EN
1/5
Pré-visualizar imagem
PREVIEWPERLINE
Order No.
BESTBLOHM
Material
MATERIAL
version
AUSF
Size
GR
Length
L [mm]
thread
D
diameter
D1 [mm]
diameter
D2 [mm]
Width
B [mm]
Width
B1 [mm]
Height
H [mm]
Height
H1 [mm]
Length
A [mm]
Length
A1 [mm]
stroke
S [mm]
Spannkraft ca.
F [kN]
hand force
HANDKRAFT [N]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
B0569.1502205X20
steel
External thread
1
20
M5
16.0
9
21.5
15.0
14.7
22.2
70.4
79.2
1.2
4.0
120
0.0750
Infotext
Yes
73181595
B0569.1502205X30
steel
External thread
1
30
M5
16.0
9
21.5
15.0
14.7
22.2
70.4
79.2
1.2
4.0
120
0.0760
Infotext
Yes
73181595
B0569.1502205X40
steel
External thread
1
40
M5
16.0
9
21.5
15.0
14.7
22.2
70.4
79.2
1.2
4.0
120
0.0770
Infotext
Yes
73181595
B0569.1502205X50
steel
External thread
1
50
M5
16.0
9
21.5
15.0
14.7
22.2
70.4
79.2
1.2
4.0
120
0.0780
Infotext
Yes
73181595
B0569.1502206X20
steel
External thread
1
20
M6
16.0
9
21.5
15.0
14.7
22.2
70.4
79.2
1.2
4.0
120
0.0770
Infotext
Yes
73181595
B0569.1502206X30
steel
External thread
1
30
M6
16.0
9
21.5
15.0
14.7
22.2
70.4
79.2
1.2
4.0
120
0.0820
Infotext
Yes
73181595
B0569.1502206X40
steel
External thread
1
40
M6
16.0
9
21.5
15.0
14.7
22.2
70.4
79.2
1.2
4.0
120
0.0820
Infotext
Yes
73181595
B0569.1502206X50
steel
External thread
1
50
M6
16.0
9
21.5
15.0
14.7
22.2
70.4
79.2
1.2
4.0
120
0.0840
Infotext
Yes
73181595
B0569.2502208X25
steel
External thread
2
25
M8
25.0
11
33.3
24.0
18.3
28.8
96.0
108.0
1.5
8.0
350
0.0760
Infotext
Yes
73181595
B0569.2502208X30
steel
External thread
2
30
M8
25.0
11
33.3
24.0
18.3
28.8
96.0
108.0
1.5
8.0
350
0.0770
Infotext
Yes
73181595
B0569.2502208X40
steel
External thread
2
40
M8
25.0
11
33.3
24.0
18.3
28.8
96.0
108.0
1.5
8.0
350
0.0770
Infotext
Yes
73181595
B0569.2502208X50
steel
External thread
2
50
M8
25.0
11
33.3
24.0
18.3
28.8
96.0
108.0
1.5
8.0
350
0.0780
Infotext
Yes
73181595
B0569.2502210X25
steel
External thread
2
25
M10
25.0
11
33.3
24.0
18.3
28.8
96.0
108.0
1.5
8.0
350
0.0770
Infotext
Yes
73181595
B0569.2502210X30
steel
External thread
2
30
M10
25.0
11
33.3
24.0
18.3
28.8
96.0
108.0
1.5
8.0
350
0.0810
Infotext
Yes
73181595
B0569.2502210X40
steel
External thread
2
40
M10
25.0
11
33.3
24.0
18.3
28.8
96.0
108.0
1.5
8.0
350
0.0810
Infotext
Yes
73181595
B0569.2502210X50
steel
External thread
2
50
M10
25.0
11
33.3
24.0
18.3
28.8
96.0
108.0
1.5
8.0
350
0.0840
Infotext
Yes
73181595
Mostrar ecrã comprimido (16 de produtos)
Número de encomendaB0569.1502206X50
ShorttextCam levers, steel, adjustable with external thread, plastic thrust washer and steel stud
Última alteração04.09.2025 06:20:47
Unidade

Classificações

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties