Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B0586.25121

Expand Table
EN
1/5
Pré-visualizar imagem
PREVIEWPERLINE
Order No.
BESTBLOHM
Material
MATERIAL
Form
FORM
version
AUSF1
Diameter
RIFF [mm]
Length
B [mm]
height
D [mm]
width
D1 [mm]
depth
H [mm]
Length
H1 [mm]
for screws
FS [mm]
thread
X [mm]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Code
EAN
End of life
EOL
Standard delivery time
STDLZ
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
B0586.12061
steel
A
serrated
fein
12
8.0
4.5
6
4.06
M4
2,3x45°
0.0050
Infotext
Yes
84662020
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0586.12101
steel
A
serrated
fein
12
8.0
4.5
10
4.06
M4
2,3x45°
0.0010
Infotext
Yes
84662020
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0586.12121
steel
A
serrated
fein
12
8.0
4.5
12
4.06
M4
2,3x45°
0.0100
Infotext
Yes
84662020
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0586.16061
steel
A
serrated
fein
16
11.0
6.6
6
4.20
M6
3,2x45°
0.0100
Infotext
Yes
84662020
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0586.16101
steel
A
serrated
fein
16
11.0
6.6
10
4.20
M6
3,2x45°
0.0150
Infotext
Yes
84662020
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0586.16121
steel
A
serrated
fein
16
11.0
6.6
12
4.20
M6
3,2x45°
0.0200
Infotext
Yes
84662020
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0586.20061
steel
A
serrated
fein
20
15.0
9.0
6
5.08
M8
3,2x45°
0.0100
Infotext
Yes
84662020
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0586.20101
steel
A
serrated
fein
20
15.0
9.0
10
5.08
M8
3,2x45°
0.0200
Infotext
Yes
84662020
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0586.20121
steel
A
serrated
fein
20
15.0
9.0
12
5.08
M8
3,2x45°
0.0250
Infotext
Yes
84662020
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0586.25101
steel
A
serrated
fein
25
14.5
11.0
10
6.60
M10
3,2x45°
0.0350
Infotext
Yes
84662020
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0586.25121
steel
A
serrated
fein
25
14.5
11.0
12
6.60
M10
3,2x45°
0.0450
Infotext
Yes
84662020
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0586.12062
steel
B
keilförmig
fein
12
8.0
4.5
6
4.06
M4
2,3x45°
0.0050
Infotext
Yes
84662020
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0586.12102
steel
B
keilförmig
fein
12
8.0
4.5
10
4.06
M4
2,3x45°
0.0010
Infotext
Yes
84662020
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0586.12122
steel
B
keilförmig
fein
12
8.0
4.5
12
4.06
M4
2,3x45°
0.0100
Infotext
Yes
84662020
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0586.16062
steel
B
keilförmig
fein
16
11.0
6.6
6
4.20
M6
3,2x45°
0.0100
Infotext
Yes
84662020
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0586.16102
steel
B
keilförmig
fein
16
11.0
6.6
10
4.20
M6
3,2x45°
0.0150
Infotext
Yes
84662020
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0586.16122
steel
B
keilförmig
fein
16
11.0
6.6
12
4.20
M6
3,2x45°
0.0200
Infotext
Yes
84662020
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0586.20062
steel
B
keilförmig
fein
20
15.0
9.0
6
5.08
M8
3,2x45°
0.0100
Infotext
Yes
84662020
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0586.20102
steel
B
keilförmig
fein
20
15.0
9.0
10
5.08
M8
3,2x45°
0.0200
Infotext
Yes
84662020
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Mostrar ecrã comprimido (22 de produtos)
Número de encomendaB0586.25121
ShorttextGrippers, tool steel, rectangular with counterbore
Última alteração04.09.2025 06:21:31
Unidade

Classificações

CNS

CNSERPBASE Object Properties
Order NumberB0586.25121
Certificate RoHSYes
Customs Tariff Number84662020
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties