Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BASSO18-A

Expand Table
EN
Pré-visualizar imagem
PREVIEWPERLINE
ORDERNO
ac connectors
AC_CONNECTORS
accessories
ACCESSORIES
audio signal connectors input output
AUDIO_SIGNAL_CONNECTORS_INPUT_OUTPUT
cabinet construction
CABINET_CONSTRUCTION
class d amp continuous power
CLASS_D_AMP_CONTINUOUS_POWER
dimensions (wxhxd)
DIMENSIONS__WXHXD_
dsp
DSP
enclosure design
ENCLOSURE_DESIGN
feetskates
FEETSKATES
1
BASSO18-A
2 x Neutrik PowerCON®
Riggin Frame (RF-600) Riggin System (RS-BASSO-L) Wheels (WH-04) 35 mm Pole (K&M-21336)
XLR XLR
18 mm Plywood
1.2 kW
600 x 600 x 740 mm (23.6 x 23.6 x 29.1 in)
24bit @ 48kHz ADDA 4 selectable active LPF cuts
Bass Reflex
4 rubber feet
Mostrar vista comprimida (1 do produto)
Número de encomendaBASSO18-A
Última alteração03.06.2020 10:15:12
Unidade
Palavras-chave:

Classificações

CNS

CNSERPBASE Object Properties