Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BASSO18

Expand Table
EN
Pré-visualizar imagem
PREVIEWPERLINE
ORDERNO
accessories
ACCESSORIES
cabinet construction
CABINET_CONSTRUCTION
connectors +-1 +-2
CONNECTORS___1___2
dimensions (wxhxd)
DIMENSIONS__WXHXD_
enclosure design
ENCLOSURE_DESIGN
feetskates
FEETSKATES
finish
FINISH
frequency range (-10 db)
FREQUENCY_RANGE___10_DB_
frequency range (-3 db)
FREQUENCY_RANGE___3_DB_
1
BASSO18
Riggin Frame (RF-600) Riggin System (RS-BASSO-L) Wheels (WH-04) 35 mm Pole (K&M-21336)
18 mm Plywood
2 x Neutrik speakOn NL-4 in parallel Input Link
600 x 600 x 740 mm (23.6 x 23.6 x 29.1 in)
Bass Reflex
4 rubber feet
Durable IDEA proprietary Aquaforce paint coating process
28 – 100120150180 Hz
34 – 85100120150 Hz
Mostrar vista comprimida (1 do produto)
Número de encomendaBASSO18
Última alteração03.06.2020 10:15:12
Unidade
Palavras-chave:

Classificações

CNS

CNSERPBASE Object Properties