Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BFSF17-C3

Expand Table
EN
1/5
model
CNSORDERNO
type
TYPE
texture of material
TOM
Accuracy class
AC
Shaft diameter
DD
L
L [mm]
B
B [mm]
H
H [mm]
b
BB [mm]
BB1 [mm]
h1
H1 [mm]
H11
H11 [mm]
B1
B1 [mm]
H1
HH1 [mm]
E
E [mm]
P
P [mm]
d3
D3 [mm]
d1
D1 [mm]
d2
D2 [mm]
1
2
3
4
5
6
7
8
9
BFSF10-C3
BF:BF series (square support side)
SF:45# steel blackened
C3:High precision C3
8
20
60
39
30
±0.02
22
±0.02
34
32.5
15
46
5.5
6.6
10.8
BFSF12-C3
BF:BF series (square support side)
SF:45# steel blackened
C3:High precision C3
10
20
60
43
30
±0.02
25
±0.02
35
32.5
18
46
5.5
6.6
10.8
BFSF15-C3
BF:BF series (square support side)
SF:45# steel blackened
C3:High precision C3
15
20
70
48
35
±0.02
28
±0.02
40
38.0
18
54
5.5
6.6
11.0
BFSF17-C3
BF:BF series (square support side)
SF:45# steel blackened
C3:High precision C3
17
23
86
64
43
±0.02
39
±0.02
50
55.0
28
68
6.6
9.0
14.0
BFSF20-C3
BF:BF series (square support side)
SF:45# steel blackened
C3:High precision C3
20
26
88
60
44
±0.02
34
±0.02
52
50.0
22
70
6.6
9.0
14.0
BFSF25-C3
BF:BF series (square support side)
SF:45# steel blackened
C3:High precision C3
25
30
106
80
53
±0.02
48
±0.02
64
70.0
33
85
9.0
11.0
17.5
BFSF30-C3
BF:BF series (square support side)
SF:45# steel blackened
C3:High precision C3
30
32
128
89
64
±0.02
51
±0.02
76
78.0
33
102
11.0
14.0
20.0
BFSF35-C3
BF:BF series (square support side)
SF:45# steel blackened
C3:High precision C3
35
32
140
96
70
±0.02
52
±0.02
88
79.0
35
114
11.0
14.0
20.0
BFSF40-C3
BF:BF series (square support side)
SF:45# steel blackened
C3:High precision C3
40
37
160
110
80
±0.02
60
±0.02
100
90.0
37
130
14.0
18.0
26.0
Mostrar ecrã comprimido (9 de produtos configuráveis)
ShorttextBFSF square support side
Última alteração09.10.2025 01:36:47
Unidade
Palavras-chave:

Classificações

CNS

CNSERPBASE Object Properties
Type CodeBFSF17-C3