Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

DGRH30CA-1R-136-Z0C-1-EL7-ER9

Expand Table
EN
1/5
Order number
CNSORDERNO
Series
SERIES
Carriage type
TYPE
Size
SIZE
Load type
LT
Carriage fixing type
CFT
Number of carriages per rail
NCR
Rail fixing type
RFT
Rail length
RL [mm]
Preload
PL
Accuracy grade
AG
Number of rails per axis
NRA
Dust protection
OPT1
Lubrication type
OPT2
Bolt cover
OPT3
Grease nipple
OPT4
1
2
3
4
DGRH25CA-1R-121-Z0C-1-EL7-ER24
DGR
H : Square type
25
C : Heavy load
A : From top
1
R : From top
121.00
Z0:No preloading
C:Ordinary grade (standard)
1
No symbol : Standard
Standard configuration
Standard configuration
Standard configuration
DGRH30CA-1R-136-Z0C-1-EL7-ER9
DGR
H : Square type
30
C : Heavy load
A : From top
1
R : From top
136.00
Z0:No preloading
C:Ordinary grade (standard)
1
No symbol : Standard
Standard configuration
Standard configuration
Standard configuration
DGRH35CA-1R-150-Z0C-1-EL7-ER23
DGR
H : Square type
35
C : Heavy load
A : From top
1
R : From top
150.00
Z0:No preloading
C:Ordinary grade (standard)
1
No symbol : Standard
Standard configuration
Standard configuration
Standard configuration
DGRH45CA-1R-186-Z0C-1-EL10-ER18.5
DGR
H : Square type
45
C : Heavy load
A : From top
1
R : From top
186.00
Z0:No preloading
C:Ordinary grade (standard)
1
No symbol : Standard
Standard configuration
Standard configuration
Standard configuration
Mostrar ecrã comprimido (4 de produtos configuráveis)
ShorttextBall linear guide, DGR series, standard
Última alteração10.12.2025 06:46:12
Unidade

Classificações

CNS

CNSERPBASE Object Properties