Filtrar
3D Search
Procura 2D
Cor
Catálogos
Compare
PT
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Guardar o ficheiro aqui
ou
Seleção de ficheiros
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
EMC
frl
EI Series
F.R.L Combnation
EIW-F.R.L - EI Series Air Preparation Unit
EMC
frl
EI Series
F.R.L Combnation
EIW-F.R.L - EI Series Air Preparation Unit
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
EIC3000-021
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Series
SERIES [mm]
Type
TYPE [mm]
Body size
BODYSIZE
Combination QTY
QTY
Port size
PORTSIZE [mm]
Drain type
DRAIN [mm]
Pressure Gauge
PG [mm]
Bracket
BRACKET [mm]
Scale
SCALE [mm]
Filter
FILTER [mm]
Thread
THREAD [mm]
A [mm]
B [mm]
B1 [mm]
C [mm]
D [mm]
E [mm]
F [mm]
1
2
3
4
EI
C
20
00
01:1/8
Blank:Manual drain type
Blank:With pressure gauge
Blank:With bracket
1:Mpa
Blank:25μm
Blank:G
EI
C
30
00
02:1/4
Blank:Manual drain type
Blank:With pressure gauge
Blank:With bracket
1:Mpa
Blank:25μm
Blank:G
53.000
210.500
224.500
92.000
53.000
31.500
39.000
EI
C
40
00
04:1/2
Blank:Manual drain type
Blank:With pressure gauge
Blank:With bracket
1:Mpa
Blank:25μm
Blank:G
70.000
264.000
267.000
113.500
70.000
40.000
48.000
EI
C
50
00
06:3/4
Blank:Manual drain type
Blank:With pressure gauge
Blank:With bracket
1:Mpa
Blank:25μm
Blank:G
Mostrar ecrã comprimido (4 de produtos configuráveis)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
EMC
- EIW-F.R.L
Shorttext
EI Series Air Preparation Unit
Última alteração
06.12.2024 08:24:08
Unidade
Palavras-chave:
Preparation Unit
Series Air
series
Classificações
CNS
CNSERPBASE Object Properties