Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HTT030-0250

Expand Table
PT
1/5
Long description
INFO1
Tipo
GUI
Tamanho
DIM
Catálogo
INFO
Comprimento
L [mm]
Curso
H [mm]
C 0rad
CRAD [N]
X1 [mm]
X2 [mm]
Y [mm]
m
MM [mm]
n
NN [mm]
E [mm]
C [mm]
1
2
3
The HTT is partial extending telescopic rail with a stroke of more than 50 % of the closed telescoping length. It consists of one guide rail and one slider assembled to form a compact and simple design. When the guide rail is mounted to a structure, a very high rigidity system is created.
HTT
30
Catálogo
250
130
1100
15
7.5
50
50
0
0
50
The HTT is partial extending telescopic rail with a stroke of more than 50 % of the closed telescoping length. It consists of one guide rail and one slider assembled to form a compact and simple design. When the guide rail is mounted to a structure, a very high rigidity system is created.
HTT
40
Catálogo
250
130
2100
15
7.5
50
50
0
0
50
The HTT is partial extending telescopic rail with a stroke of more than 50 % of the closed telescoping length. It consists of one guide rail and one slider assembled to form a compact and simple design. When the guide rail is mounted to a structure, a very high rigidity system is created.
HTT
50
Catálogo
300
180
2500
15
7.5
50
50
0
0
100
Mostrar ecrã comprimido (3 de produtos configuráveis)
Número de encomendaHTT030-0250
ShorttextExtensão parcial
Última alteração24.11.2021 17:16:41
Unidade
Palavras-chave:

Classificações

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties