Filtrar
3D Search
Procura 2D
Cor
Catálogos
Compare
PT
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Guardar o ficheiro aqui
ou
Seleção de ficheiros
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
KIPP USA
Telescopic slides
K1577 - Telescopic slides, steel for side mounting, full extension, load capacity up to 45 kg
KIPP USA
Telescopic slides
K1577 - Telescopic slides, steel for side mounting, full extension, load capacity up to 45 kg
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
K1577.0450
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Pré-visualizar imagem
PREVIEWPERLINE
Order No.
BESTKIPPUSA
distance
BX
stroke
S [mm]
distance
A [mm]
distance
A1 [mm]
distance
A2 [mm]
distance
A3 [mm]
distance
A4 [mm]
distance
A5 [mm]
distance
A6 [mm]
distance
A7 [mm]
width
B [mm]
height
H [mm]
Length
L [mm]
Loading per pair kg
TRAGKRAFT [kg]
Approx. weight
GEW [kg]
Description
BS
Technical Information
INFO
Assembly
MONTAGE
RoHS
ROHS
EAN-Nr. Kipp
EAN
1
2
3
4
5
6
7
8
9
10
K1577.0250
100
0
35
128
-
-
-
-
35
192
12.7
46
250
45
0.7880
Information-text
Info
Assembly instructions
Yes
4059245498369
K1577.0300
100
0
35
128
96
-
-
-
35
242
12.7
46
300
45
0.8880
Information-text
Info
Assembly instructions
Yes
4059245498376
K1577.0350
100
0
35
128
96
-
-
-
35
292
12.7
46
350
45
0.8958
Information-text
Info
Assembly instructions
Yes
4059245498383
K1577.0400
100
0
35
128
96
96
-
-
35
342
12.7
46
400
45
1.0240
Information-text
Info
Assembly instructions
Yes
4059245498390
K1577.0450
100
0
35
128
96
128
-
-
35
392
12.7
46
450
45
1.1700
Information-text
Info
Assembly instructions
Yes
4059245498406
K1577.0500
100
0
35
128
96
128
64
-
35
442
12.7
46
500
45
1.2800
Information-text
Info
Assembly instructions
Yes
4059245498413
K1577.0550
100
0
35
128
96
128
64
32
35
492
12.7
46
550
45
1.4200
Information-text
Info
Assembly instructions
Yes
4059245498420
K1577.0600
100
0
35
128
96
128
96
32
35
542
12.7
46
600
45
1.4000
Information-text
Info
Assembly instructions
Yes
4059245498437
K1577.0650
100
0
35
128
96
128
160
32
35
592
12.7
46
650
45
1.8400
Information-text
Info
Assembly instructions
Yes
4059245498444
K1577.0700
100
0
35
128
96
128
192
32
35
642
12.7
46
700
45
1.9700
Information-text
Info
Assembly instructions
Yes
4059245498451
Mostrar ecrã comprimido (10 de produtos configuráveis)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
KIPP USA
- K1577
Número de encomenda
K1577.0450
Shorttext
Telescopic slides, steel for side mounting, full extension, load capacity up to 45 kg
Última alteração
02.08.2025 22:01:29
Unidade
Palavras-chave:
Telescopic slides
full extension
load capacity up
side mounting
steel
Classificações
CNS
CNSERPBASE Object Properties
Order Number
K1577.0450
GTIN-Code
4059245498406
Certificate RoHS
Yes
Maintenance Intervals
Wartungsintervalle siehe Bedienungsanleitung
CNSPHYPROP Physical Properties