Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K2091.0457

Expand Table
EN
1/5
Pré-visualizar imagem
PREVIEWPERLINE
Order No.
BESTKIPPUSA
Material
MATERIAL
distance
BX [mm]
stroke
S [mm]
distance
A [mm]
distance
A1 [mm]
distance
A2 [mm]
distance
A3 [mm]
distance
A4 [mm]
distance
A5 [mm]
distance
A6 [mm]
distance
A7 [mm]
distance
A8 [mm]
distance
A9 [mm]
distance
A10 [mm]
Width
B [mm]
height
H [mm]
Length
L [mm]
Tragkraft pro Paar 10.000 zy.
TRAGKRAFT [kg]
Approx. weight
GEW [kg]
Assembly
MONTAGE
Product type
PTYP
1
2
3
4
5
6
7
8
9
K2091.0305
steel
400
0
16
-
-
209.5
234.9
260.3
-
-
200.1
212.8
225.5
12.7
50.8
305
68
1.2800
Montage seitlich
standard
K2091.0356
steel
400
0
16
-
-
260.3
285.7
311.1
-
-
250.9
263.6
276.6
12.7
50.8
356
67
1.5400
Montage seitlich
standard
K2091.0406
steel
400
0
16
-
-
311.1
336.5
361.9
-
-
301.7
314.4
327.1
12.7
50.8
406
67
1.7100
Montage seitlich
standard
K2091.0457
steel
400
0
16
177.8
314.4
361.9
387.3
412.7
143
279.4
352.5
365.2
377.9
12.7
50.8
457
66
1.9300
Montage seitlich
standard
K2091.0508
steel
400
0
16
203.2
365.2
412.7
438.1
463.5
168.4
330.2
403.3
416
428.7
12.7
50.8
508
66
2.1500
Montage seitlich
standard
K2091.0559
steel
400
0
16
228.6
416
463.5
488.9
514.3
193.8
381
454.1
466.8
479.5
12.7
50.8
559
64
2.3800
Montage seitlich
standard
K2091.0610
steel
400
0
16
254
466.8
514.3
539.7
565.1
219.2
431.8
504.9
517.6
530.3
12.7
50.8
610
61
2.5700
Montage seitlich
standard
K2091.0660
steel
400
0
16
279.4
517.6
565.1
590.5
615.9
244.6
482.6
555.7
568.4
581.1
12.7
50.8
660
58
2.8300
Montage seitlich
standard
K2091.0711
steel
400
0
16
304.8
568.4
615.9
641.3
666.7
270
533.4
606.5
619.2
631.9
12.7
50.8
711
55
3.0500
Montage seitlich
standard
Mostrar ecrã comprimido (9 de produtos configuráveis)
Número de encomendaK2091.0457
ShorttextTeleskopschienen Stahl für Seitenmontage, Überauszug, Tragkraft bis 68 kg
Última alteração18.11.2025 21:46:57
Unidade
Palavras-chave:

Classificações

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties