Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K2234.02501755

Expand Table
EN
1/5
Pré-visualizar imagem
PREVIEWPERLINE
Order No.
BESTKIPPUSA
material
MATERIAL
Diameter
D [mm]
Thread
G [mm]
height
H [mm]
height
L [mm]
Belastung
BELASTUNG [N]
Federsteifigkeit
FEDERSTK [N/mm]
Shore grade
SHORE
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number USA
ZTNUSA
EAN-Nr. Kipp
EAN
End of life
EOL
Standard delivery time
STDLZ
1
2
3
K2234.02501755
Stainless steel
25
M6
17
18
448
80
55A
0.0150
Infotext
Yes
40169960
4067932080902
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
K2234.03001555
Stainless steel
30
M8
15
20
1530
265
55A
0.0340
Infotext
Yes
40169960
4067932080919
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
K2234.05001755
Stainless steel
50
M10
17
28
3584
640
55A
0.0900
Infotext
Yes
40169960
4067932080926
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Mostrar ecrã comprimido (3 de produtos)
Número de encomendaK2234.02501755
ShorttextRubber buffers stainless steel type K conical with external thread FDA conform blue
Última alteração14.03.2025 12:19:03
Unidade

Classificações

CNS

CNSERPBASE Object Properties