Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K2454.10150

Expand Table
EN
1/5
Pré-visualizar imagem
PREVIEWPERLINE
Order No.
BESTKIPPUSA
Form
FORM
Length
A [mm]
Length
A1 [mm]
Length
A2 [mm]
Length
A3 [mm]
Length
A4 [mm]
Length
A5 [mm]
Length
A6 [mm]
width
B [mm]
height
H [mm]
Length
L [mm]
HUB
S [mm]
COY [N]
COZ [N]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number USA
ZTNUSA
EAN-Nr. Kipp
EAN
End of life
EOL
Standard delivery time
STDLZ
1
2
3
4
5
6
K2454.10080
A
12
-
42
56
-
40
56
5.2
15.5
80
48.5
0
0
0.0021
Infotext
Yes
4067721028627
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
K2454.10100
A
12
38
62
76
38
60
76
5.2
15.5
100
68.5
0
0
0.0026
Infotext
Yes
4067721028634
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
K2454.10150
A
12
63
112
126
63
110
126
5.2
15.5
150
94.5
0
0
0.0041
Infotext
Yes
4067721028641
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
K2454.20080
B
12
-
42
56
-
40
56
5.2
15.5
80
48.5
0
0
0.0021
Infotext
Yes
4067721028658
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
K2454.20100
B
12
38
62
76
38
60
76
5.2
15.5
100
68.5
0
0
0.0026
Infotext
Yes
4067721028665
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
K2454.20150
B
12
63
112
126
63
110
126
5.2
15.5
150
94.5
0
0
0.0041
Infotext
Yes
4067721028672
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Mostrar ecrã comprimido (6 de produtos)
Número de encomendaK2454.10150
ShorttextTelescopic slides, stainless steel, for side mounting, partial extension both sides, load capacity up to 18 kg
Última alteração18.11.2025 21:46:55
Unidade

Classificações

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties