Filtrar
3D Search
Procura 2D
Cor
Catálogos
Compare
PT
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Guardar o ficheiro aqui
ou
Seleção de ficheiros
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
CKD
P4 * series for Rechargeable battery manufacturing process
Cylinders
Cylinders with linear guide
Linear slide cylinder LCR-P4※
LCR-P4
CKD
...
Cylinders
Cylinders with linear guide
Linear slide cylinder LCR-P4※
LCR-P4
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
LCR-12-10-P4
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Model no.
TYPE
Bore size
BORE [mm]
Stroke
STROKE [mm]
Switch model no.
SWT
Switch quantity
SWP
Stopper
SFAS
Option 1
OPT1
Option 2
OPT2
With buffer
BUF
Plug included
PLUG
Position of Rod
POS [mm]
1
2
3
4
5
6
LCR
6
10
Blank : No Switch
Blank : None
Blank : None
Blank : None
Blank : None
Blank : None
Blank : None
0
LCR
8
10
Blank : No Switch
Blank : None
Blank : None
Blank : None
Blank : None
Blank : None
Blank : None
0
LCR
12
10
Blank : No Switch
Blank : None
Blank : None
Blank : None
Blank : None
Blank : None
Blank : None
0
LCR
16
10
Blank : No Switch
Blank : None
Blank : None
Blank : None
Blank : None
Blank : None
Blank : None
0
LCR
20
10
Blank : No Switch
Blank : None
Blank : None
Blank : None
Blank : None
Blank : None
Blank : None
0
LCR
25
10
Blank : No Switch
Blank : None
Blank : None
Blank : None
Blank : None
Blank : None
Blank : None
0
Mostrar ecrã comprimido (6 de produtos configuráveis)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
CKD
- LCR-P4
Última alteração
30.05.2024 09:23:37
Unidade
Palavras-chave:
Linear slide
Rechargeable battery
Series
cylinder
cylinders
linear guide
manufacturing process
Classificações
CNS
CNSERPBASE Object Properties
Type Code
LCR-12-10-P4