Filtrar
3D Search
Procura 2D
Cor
Catálogos
Compare
PT
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Guardar o ficheiro aqui
ou
Seleção de ficheiros
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
PROPLASTICA
ISO springs
LHD - Heavy duty spring
PROPLASTICA
ISO springs
LHD - Heavy duty spring
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
LHD25076
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Hole diameter
D1 [mm]
Rod diameter
D2 [mm]
Free length
L [mm]
Load at 1 mm deflection
LOAD [N]
Load - for long life (15% of free length)
LOAD15 [N]
Deflection - for long life (15% of free length)
DEFLECTION15 [mm]
Load - for normal life (20% of free length)
LOAD20 [N]
Deflection - for normal life (20% of free length)
DEFLECTION20 [mm]
Load - max operating deflection (25% of free length)
LOAD25 [N]
Deflection - max operating deflection (25% of free length)
DEFLECTION25 [mm]
Load - max deflection
LOADMAX [N]
Deflection - max deflection
DEFLECTIONMAX [mm]
Material
MATERIAL
Density
DENSITY [kg/m^3]
PDF Document
PDF
39
|
LHD20139
40
|
LHD20152
41
|
LHD20305
42
|
LHD25025
43
|
LHD25032
44
|
LHD25038
45
|
LHD25044
46
|
LHD25051
47
|
LHD25064
48
|
LHD25076
49
|
LHD25089
50
|
LHD25102
51
|
LHD25115
52
|
LHD25127
53
|
LHD25139
54
|
LHD25152
55
|
LHD25178
56
|
LHD25203
20.0
10.0
127
34.1
649.6
19.1
866.1
25.4
1082.7
31.8
1295.8
38.0
Chromium steel
7850
Info PDF
20.0
10.0
139
31.0
646.4
20.9
861.8
27.8
1077.3
34.8
1302.0
42.0
Chromium steel
7850
Info PDF
20.0
10.0
152
28.2
643.0
22.8
857.3
30.4
1071.6
38.0
1297.2
46.0
Chromium steel
7850
Info PDF
20.0
10.0
305
15.0
686.3
45.8
915.0
61.0
1143.8
76.3
1365.0
91.0
Chromium steel
7850
Info PDF
25.0
12.5
25
375.0
1406.3
3.8
1875.0
5.0
2343.8
6.3
2812.5
7.5
Chromium steel
7850
Info PDF
25.0
12.5
32
297.0
1425.6
4.8
1900.8
6.4
2376.0
8.0
2851.2
9.6
Chromium steel
7850
Info PDF
25.0
12.5
38
219.0
1248.3
5.7
1664.4
7.6
2080.5
9.5
2409.0
11.0
Chromium steel
7850
Info PDF
25.0
12.5
44
187.0
1234.2
6.6
1645.6
8.8
2057.0
11.0
2431.0
13.0
Chromium steel
7850
Info PDF
25.0
12.5
51
156.0
1193.4
7.7
1591.2
10.2
1989.0
12.8
2340.0
15.0
Chromium steel
7850
Info PDF
25.0
12.5
64
123.0
1180.8
9.6
1574.4
12.8
1968.0
16.0
2337.0
19.0
Chromium steel
7850
Info PDF
25.0
12.5
76
99.0
1128.6
11.4
1504.8
15.2
1881.0
19.0
2277.0
23.0
Chromium steel
7850
Info PDF
25.0
12.5
89
84.0
1121.4
13.4
1495.2
17.8
1869.0
22.3
2268.0
27.0
Chromium steel
7850
Info PDF
25.0
12.5
102
73.0
1116.9
15.3
1489.2
20.4
1861.5
25.5
2263.0
31.0
Chromium steel
7850
Info PDF
25.0
12.5
115
65.0
1121.3
17.3
1495.0
23.0
1868.8
28.8
2275.0
35.0
Chromium steel
7850
Info PDF
25.0
12.5
127
57.7
1099.2
19.1
1465.6
25.4
1832.0
31.8
2192.6
38.0
Chromium steel
7850
Info PDF
25.0
12.5
139
52.7
1098.8
20.9
1465.1
27.8
1831.3
34.8
2213.4
42.0
Chromium steel
7850
Info PDF
25.0
12.5
152
47.8
1089.8
22.8
1453.1
30.4
1816.4
38.0
2198.8
46.0
Chromium steel
7850
Info PDF
25.0
12.5
178
41.0
1094.7
26.7
1459.6
35.6
1824.5
44.5
2173.0
53.0
Chromium steel
7850
Info PDF
25.0
12.5
203
35.8
1090.1
30.5
1453.5
40.6
1816.9
50.8
2183.8
61.0
Chromium steel
7850
Info PDF
Mostrar ecrã comprimido (97 de produtos)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
PROPLASTICA
- LHD
Número de encomenda
LHD25076
Shorttext
Heavy duty spring
Última alteração
25.07.2025 10:46:41
Unidade
Palavras-chave:
Heavy duty spring
ISO
springs
Classificações
ICS
25.120.30 Gießereitechnik
CNS
CNSERPBASE Object Properties
ECLASS 14.0
21-13-06-03 Compressão de jato (peças person. de ferramentas, ferramentas e estampa)
ECLASS 6.2
21-13-06-03 Compression spring (standardized tool parts, tool and die)
Manufacturer name
FCPK BYTÓW
Product name
Heavy duty spring
Manufacturer product number
SI-H
ECLASS 6.0
21-13-06-03 Compression spring (standardized tool parts, tool and die)
Manufacturer name
FCPK BYTÓW
Product name
Heavy duty spring
Manufacturer product number
SI-H
ECLASS 5.1
21-13-06-03 Compression spring (standardized tool parts, tool and die)
Product name
Heavy duty spring
Article number
SI-H
Manufacturer's name
FCPK BYTÓW
ECLASS 5.0
21-13-06-03 03
Nom de produit
Heavy duty spring
Numéro d´article fabric
SI-H
Fabr
FCPK BYTÓW