Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ECS.1M.305.XLD

Expand Table
EN
1/5
PREVIEW
Part number
SKU
Description
DESC
Housing material
HOUSING
KEYING
Number of contacts Low Voltage
LVCONTACTS
IP Rating
IP
Contact Termination Low Voltage
LVTERMINATION
Gender
GENDER
Locking system
LOCKINGSYSTEM
PDF
1
ECS.1M.305.XLD
Please contact LEMO for more details
Metal - Nickel plated Aluminium
3 keys (beta=155, gamma=50, plug: female contacts, receptacle: male contacts)
5
IP50
PCB - Straight
Reverse Gender
Ratchet
Open PDF
Mostrar vista comprimida (1 do produto)
Número de encomendaECS.1M.305.XLD
ShorttextPlease contact LEMO for more details
Última alteração21.02.2025 12:14:15
Unidade

Classificações

CNS

CNSERPBASE Object Properties