Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

0053/050

Expand Table
EN
1/5
Code
CODE
DN
DN [mm]
PN Class
PNCLASS
Material
MAT
Description
DES
Connection
CONN
Execution type
EX
D
D [mm]
L
L [mm]
H
H [mm]
H'
H1 [mm]
V
V [mm]
1
2
3
4
5
6
7
8
9
10
11
12
0053/015
15
PN 25
EN-GJS-400-18-LT
Streamlined flow valve, internal screw type, PN 25 series, made with body and bonnet in nodular cast iron EN-GJS-400-18-LT, internal parts in stainless steel, maintenance-free bellows seal, flanged connections UNI PN 16
Flanged
Execution with flat seat shutter
95
130
165
175
100
0053/020
20
PN 25
EN-GJS-400-18-LT
Streamlined flow valve, internal screw type, PN 25 series, made with body and bonnet in nodular cast iron EN-GJS-400-18-LT, internal parts in stainless steel, maintenance-free bellows seal, flanged connections UNI PN 16
Flanged
Execution with flat seat shutter
105
150
165
175
100
0053/025
25
PN 25
EN-GJS-400-18-LT
Streamlined flow valve, internal screw type, PN 25 series, made with body and bonnet in nodular cast iron EN-GJS-400-18-LT, internal parts in stainless steel, maintenance-free bellows seal, flanged connections UNI PN 16
Flanged
Execution with flat seat shutter
115
160
175
195
100
0053/032
32
PN 25
EN-GJS-400-18-LT
Streamlined flow valve, internal screw type, PN 25 series, made with body and bonnet in nodular cast iron EN-GJS-400-18-LT, internal parts in stainless steel, maintenance-free bellows seal, flanged connections UNI PN 16
Flanged
Execution with flat seat shutter
140
180
180
195
125
0053/040
40
PN 25
EN-GJS-400-18-LT
Streamlined flow valve, internal screw type, PN 25 series, made with body and bonnet in nodular cast iron EN-GJS-400-18-LT, internal parts in stainless steel, maintenance-free bellows seal, flanged connections UNI PN 16
Flanged
Execution with flat seat shutter
150
200
220
230
150
0053/050
50
PN 25
EN-GJS-400-18-LT
Streamlined flow valve, internal screw type, PN 25 series, made with body and bonnet in nodular cast iron EN-GJS-400-18-LT, internal parts in stainless steel, maintenance-free bellows seal, flanged connections UNI PN 16
Flanged
Execution with flat seat shutter
165
230
220
230
150
0053/065
65
PN 25
EN-GJS-400-18-LT
Streamlined flow valve, internal screw type, PN 25 series, made with body and bonnet in nodular cast iron EN-GJS-400-18-LT, internal parts in stainless steel, maintenance-free bellows seal, flanged connections UNI PN 16
Flanged
Execution with flat seat shutter
185
290
300
315
200
0053/080
80
PN 25
EN-GJS-400-18-LT
Streamlined flow valve, internal screw type, PN 25 series, made with body and bonnet in nodular cast iron EN-GJS-400-18-LT, internal parts in stainless steel, maintenance-free bellows seal, flanged connections UNI PN 16
Flanged
Execution with flat seat shutter
200
310
300
315
200
0053/100
100
PN 25
EN-GJS-400-18-LT
Streamlined flow valve, internal screw type, PN 25 series, made with body and bonnet in nodular cast iron EN-GJS-400-18-LT, internal parts in stainless steel, maintenance-free bellows seal, flanged connections UNI PN 16
Flanged
Execution with flat seat shutter
235
350
310
355
225
0053/125
125
PN 25
EN-GJS-400-18-LT
Streamlined flow valve, internal screw type, PN 25 series, made with body and bonnet in nodular cast iron EN-GJS-400-18-LT, internal parts in stainless steel, maintenance-free bellows seal, flanged connections UNI PN 16
Flanged
Execution with flat seat shutter
270
400
350
385
250
0053/150
150
PN 25
EN-GJS-400-18-LT
Streamlined flow valve, internal screw type, PN 25 series, made with body and bonnet in nodular cast iron EN-GJS-400-18-LT, internal parts in stainless steel, maintenance-free bellows seal, flanged connections UNI PN 16
Flanged
Execution with flat seat shutter
300
480
400
445
350
0053/200
200
PN 25
EN-GJS-400-18-LT
Streamlined flow valve, internal screw type, PN 25 series, made with body and bonnet in nodular cast iron EN-GJS-400-18-LT, internal parts in stainless steel, maintenance-free bellows seal, flanged connections UNI PN 16
Flanged
Execution with flat seat shutter
360
600
470
520
400
Mostrar ecrã comprimido (12 de produtos configuráveis)
ShorttextBellows-sealed flow control valve GJS-400 PN 25
Última alteração19.12.2025 17:01:28
Unidade

Classificações

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model
Family categoryOST_PipeAccessory
Family mechanical part typeValveBreaksInto