Browse
All Manufacturers
PT
Login
Register for free
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
Palavras-chave:: 53
484
Enriquecimentos
300
Unidades
483
Tipos de ficheiro
484
Mival
DN
(DN)
429
PN Class
(PNCLASS)
473
Material
(MAT)
477
Description
(DES)
457
Connection
(CONN)
463
L
(L)
483
H
(H)
410
Weight
(W)
476
Temperature
(T)
459
Pressure
(P)
90
Notes
(NOTA)
424
Filtrar
...
Mival
Mival
Mival Catálogo CAD
Aqui você encontrará os modelos CAD de Mival das áreas de
Internal Screw Streamlined Flow Valves, External Screw Streamlined Flow Valves, Butterfly Valves, gate valve, Y-type strainers, Check Valves, Balancing Valve, Ball Valves, Wafer Water Shut-Off Valve, Flanged Water Valves, Dual Function Valve, Joints
Adicionar pesquisa de directórios
EN
Filtro de Catálogo
Todos os mercados
Internal Screw Streamlined Flow Valves
External Screw Streamlined Flow Valves
Butterfly Valves
gate valve
Y-type strainers
Check Valves
Balancing Valve
Ball Valves
Wafer Water Shut-Off Valve
Flanged Water Valves
Dual Function Valve
Joints
Copyright
Palavras-chave:
Screw
Flow Valves
External
valve
seal
Check Valves
flow control valve
strainers
Subsidiárias:
Itália
Serravalle Sesia (VC) 13037
Mival S.r.l.
Mival S.r.l.
Via Montecastello 53
Serravalle Sesia (VC)
+39 0163 452600
+39 0163 452600
info@mival.it
http://www.mival.it/
Compare multiple parts
Add at least 2 products with
Compare
Carregar geometria
Add one more to start
Compare (0/4)