Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
Palavras-chave:: 12
113
Enriquecimentos
113
Unidades
113
Tipos de ficheiro
113
Mival
DN (DN)
113
PN Class (PNCLASS)
113
Material (MAT)
113
Description (DES)
113
Connection (CONN)
113
Execution type (EX)
113
D (D)
113
L (L)
113
H (H)
113
V (V)
113
Weight (W)
113
Kv (KV)
113
Temperature (T)
113
Notes (NOTA)
113
Filtrar
Mival Catálogo CAD

Mival Catálogo CAD

External Screw Streamlined Flow ValvesAqui você encontrará os modelos CAD de Mival das áreas de Bellows Seal, Traditional packing seal
Filtro de Catálogo
Subsidiárias:
Mival S.r.l.
Mival S.r.l.
Via Montecastello 53
ITSerravalle Sesia (VC)
+39 0163 452600
+39 0163 452600
Compare multiple parts
Add at least 2 products with